??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model LR2140 Series
Bill of material
LR2140-W-2-RM
ORDERNO
VAR__1_28_GPF__HET_
- 1.28 gpf (het)
VAR__1_6_GPF
- 1.6 gpf
VAR2__ON_FLOOR__WALL_OUTLET_TOILET
2- on floor, wall outlet toilet
0
ADA__18__ADA_INTEGRAL_SEAT_HEIGHT
ada- 18" ada integral seat height
AMPERAGE
amperage
0
CO1__CLEANOUT_WITH_O_RING_TO_NO_HUB_2_3_8__X_4_
co1- cleanout with o-ring to no-hub 2-3/8" x 4"
CO1_3___CLEANOUT_WITH_O_RING_TO_NO_HUB_2_3_8__X_3_
co1_3 - cleanout with o-ring to no-hub 2-3/8" x 3"
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EG__ENVIRO_GLAZE_COLOR___TOILET_EXTERIOR_ONLY___TOILET_INTERIOR
eg- enviro-glaze color toilet exterior only toilet interior
FG__14_GAGE
fg- 14 gage
FV__FLUSH_VALVE__MECHANICAL__N_A_FOR_ADA_
fv- flush valve, mechanical (n/a for ada)
FVBO__FLUSH_VALV_BY_OTHERS
fvbo- flush valv by others
FVH__FLUSH_VALVE__HYDRAULIC__N_A_FOR_TOP_SUPPLY_
fvh- flush valve, hydraulic (n/a for top supply)
FVT__FLUSH_VALVE_THRU_WALL_CONNECTION
fvt- flush valve thru-wall connection
GW__GASKET_WASTE
gw- gasket waste
HOST
host
5
HP__HIGH_POLISH_FINISH__EXTERIOR_ONLY_
hp- high polish finish (exterior only)
HW_CONNECTION
hw connection
HWFU
hwfu
0
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
MT__METAL_TEMPLATE
mt- metal template
MVCFV__TIME_TROL_ELECTRONIC_F_V___N_A_FOR_TOP_SUPPLY_
mvcfv- time-trol electronic f.v. (n/a for top supply)
OMNICLASS_NUMBER
omniclass number
23.45.05.21.11.11
OMNICLASS_TITLE
omniclass title
Water Operated Water Closets
PART_TYPE
part type
0
PC__PINNED_CLEANOUT_PLUG
pc- pinned cleanout plug
PHONE_
phone#
REVISED_DATE
revised date
RM__REAR_MOUNT
rm- rear mount
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW__WALL_SLEEVE
sw- wall sleeve
T__TOP__EXPOSED____LRFVC_REQUIRED_
t- top (exposed ) (lrfvc required)
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF__TIME_TROL_TRANSFORMER
tf- time-trol transformer
URL
url
VAC__ACORN_VAC_SYSTEM
vac- acorn vac system
VENT_CONNECTION
vent connection
0
VERSION
version
2016
VOLTAGE
voltage
0
W__WALL__CONCEALED_
w- wall (concealed)
1
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions