??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model LR1709FG
Bill of material
Model LR1709FG
ORDERNO
Model LR1709FG
VAR___125_GPF
- .125 gpf
0
VAR___5_GPF
- .5 gpf
0
VAR1___OFF_FLOOR__WALL_OUTLET
1 - off floor, wall outlet
1
AMPERAGE
amperage
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
DEFAULT_ELEVATION
default elevation
9.375
DESCRIPTION
description
Recessed Paper Holder
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ACORN BIM DESIGN TEAM
EG___ENVIRO_GLAZE__INTERIOR_AND_EXTERIOR__COLOR______________
eg - enviro-glaze (interior and exterior) color _____________
0
EVSFV___MASTER_TROL_ELECTRONIC_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
evsfv - master-trol electronic flush valve (n/a for top supply)
0
EVSPFV___MASTER_TROL_ELECTRONIC_FLUSH_VALVE_W__PIEZO_BUTTON__N_A_FOR_TOP_SUPPLY_
evspfv - master-trol electronic flush valve w/ piezo button (n/a for top supply)
0
FAMILY_NAME
family name
FV___FLUSH_VALVE__MECHANICAL__N_A_FOR_ADA_
fv - flush valve, mechanical (n/a for ada)
0
FVBO___FLUSH_VALVE_BY_OTHERS
fvbo - flush valve by others
0
FVH___FLUSH_VALVE__HYDRAULIC__N_A_FOR_TOP_SUPPLY_
fvh - flush valve, hydraulic (n/a for top supply)
0
FVL___FLUSH_VALVE__LEVER_HANDLE__WALL_SUPPLY_
fvl - flush valve, lever handle (wall supply)
0
HOST
host
5
HW_CONNECTION
hw connection
0
KEYNOTE
keynote
LR1709FG___HIGH_EFFICIENCY_URINAL
lr1709fg - high efficiency urinal
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
1840
MT___METAL_TEMPLATE
mt - metal template
0
MTPFV
mtpfv
0
MTPPFV___MASTER_TROL_PLUS_ELECTRONIC_FLUSH_VALVE_W__PIEZO_BUTTON
mtppfv - master-trol plus electronic flush valve w/ piezo button
0
MVCFV___TIME_TROL_ELECTRONIC_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
mvcfv - time-trol electronic flush valve (n/a for top supply)
0
OMNICLASS_NUMBER
omniclass number
23.45.05.21.11.21
OMNICLASS_TITLE
omniclass title
Urinals
OVERALL_DEPTH
overall depth
17
OVERALL_SIZE_HEIGHT
overall size height
26.500
OVERALL_SIZE_WIDTH
overall size width
13
PART_TYPE
part type
0
PHONE_
phone#
1.800.488.8999
REVISED_DATE
revised date
07/26/16
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF___TRANSFORMER__120VAC_TO_24VAC
tf - transformer, 120vac to 24vac
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VOLTAGE
voltage
0
W___WALL__CONCEALED_
w - wall (concealed)
1
WASTE_CONNECTION
waste connection
1
NAME
name
Model LR1709FG
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions