??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model LR1685 Series
Bill of material
LR1685-W-2
ORDERNO
LR1685-W-2
VAR2__ON_FLOOR__WALL_OUTLET
2- on-floor, wall outlet
1
ADA___18__INTEGRAL_SEAT_HEIGHT
ada - 18" integral seat height
0
CO1___CLEANOUT_W__O_RING_CONNECTION_TO_NO_HUB_4___PLAIN_END_ONLY_
co1 - cleanout w/ o-ring connection to no-hub 4" (plain end only)
0
CO1_3___CLEANOUT_W__O_RING_CONNECTION_TO_NO_HUB_3___PLAIN_END_ONLY_
co1-3 - cleanout w/ o-ring connection to no-hub 3" (plain end only)
0
COH___CLEANOUT_HOOK_ASSEMBLY
coh - cleanout hook assembly
0
COPYRIGHTED_BY
copyrighted by
Acorn Eng.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
15
DESCRIPTION
description
Ligature Resistant Blowout Jet Toilet Bowl -On Floor-
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Acorn Design BIM Team
EG___ENVIRO_GLAZE_TOILET_EXTERIOR___INTERIOR_COLOR_SPECIFY
eg - enviro-glaze toilet exterior & interior color specify
0
EGE__EG___ENVIRO_GLAZE_TOILET_EXTERIOR_ONLY_COLOR_SPECIFY
ege -eg - enviro-glaze toilet exterior only color specify
0
EVSFV__MASTER_TROL_ELECTRONIC_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
evsfv- master-trol electronic flush valve (n/a for top supply)
0
EVSPFV__MASTER_TROL_ELECTRONIC_FLUSH_VALVE_W__PIEZO_BUTTON__N_A_FOR_TOP_SUPPLY_
evspfv- master-trol electronic flush valve w/ piezo button (n/a for top supply)
0
FT___FLOOD_TROL__N_A_WITH_TOP_SUPPLY_
ft - flood-trol (n/a with top supply)
0
FTA___FLOOD_TROL_AUTO_RESET__N_A_WITH_TOP_SUPPLY_
fta - flood-trol auto-reset (n/a with top supply)
0
FTE___FLOOD_TROL_ELECTRONIC
fte - flood-trol electronic
0
FV__FLUSH_VALVE__MECHANICAL__N_A_FOR_ADA_
fv- flush valve, mechanical (n/a for ada)
0
FVBO__FLUSH_VALVE_BY_OTHERS
fvbo- flush valve by others
0
FVH__FLUSH_VALVE__HYDRAULIC__N_A_FOR_TOP_SUPPLY_
fvh- flush valve, hydraulic (n/a for top supply)
0
FVT___FLUSH_THRU_WALL_CONNECTOR
fvt - flush thru-wall connector
0
GW___GASKETED_TOILET_WASTE
gw - gasketed toilet waste
0
HET__1_28_GPF
het- 1.28 gpf
0
HOST
host
5
HPS___HIGH_POLISH_INTEGRAL_SEAT
hps - high polish integral seat
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
LR1685__LIGATURE_RESISTANT_BLOWOUT_JET_TOILET
lr1685- ligature resistant blowout jet toilet
1
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
LR1685-W-2
MT___METAL_TEMPLATE__ONLY_1_REPUIRED_PER_PROJECT_
mt - metal template (only 1 repuired per project)
0
MTPFV__MASTER_TROL_PLUS_ELECTRONIC_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
mtpfv- master-trol plus electronic flush valve (n/a for top supply)
0
MTPPFV__MASTER_TROL_PLUS_ELECTRONIC_FLUSH_VALVE_W__PIEZO_BUTTON__N_A_FOR_TOP_SUPPLY_
mtppfv- master-trol plus electronic flush valve w/ piezo button (n/a for top supply)
0
MVCFV__TIME_TROL_PLUS_ELECTRONIC_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
mvcfv- time-trol plus electronic flush valve (n/a for top supply)
0
OMNICLASS_NUMBER
omniclass number
23.45.05.21.11.11
OMNICLASS_TITLE
omniclass title
Water Operated Water Closets
PART_TYPE
part type
0
PC___PINNED_CLEANOUT_PLUG__FOR__C01_OPTIONS_ABOVE_
pc - pinned cleanout plug (for -c01 options above)
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
T__TOP__EXPOSED_
t- top (exposed)
0
TF___TRANSFORMER_120VAC_TO_24_VAC___MVCFV_OPTION_
tf - transformer 120vac to 24 vac (-mvcfv option)
0
TG___12_GAGE_HOUSING
tg - 12 gage housing
0
TSC___TOILET_SHIPPING_COVER
tsc - toilet shipping cover
0
TWE___TOILET_WASTE_EXTENSION__3__STANDARD__SPECIFY_LENGTH_BEYOND_FIXTURE
twe - toilet waste extension (3" standard) specify length beyond fixture
0
ULF__1_6_GPF__NOT_AVAILABLE_IN_CALIFORNIA_
ulf- 1.6 gpf (not available in california)
0
URL
url
http://www.acorneng.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2016
W__WALL__CONCEALED_
w- wall (concealed)
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WO3B___3__BELL_WASTE_OUTLET_W__STD_2_3_8__TRAP
wo3b - 3" bell waste outlet w/ std 2-3/8" trap
0
NAME
name
Model LR1685 Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions