??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model LR1672
Bill of material
Model LR1672
ORDERNO
Model LR1672
VAR03_M__SINGLE_TEMP__METERING
03-m- single temp. metering
1
ASSEMBLY_CODE
assembly code
BRS__BRASS_BODY_VALVE
brs- brass body valve
0
CATEGORY
category
COPYRIGHTED_BY
copyrighted by
Acorn Eng.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Ligature Resistant Drinking Fountain-ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Acorn Design BIM Team
EG___ENVIRO_GLAZE_COLOR__SPECIFY_
eg - enviro-glaze color, specify:
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMPERATURE
evs1 - electronic valve system - single temperature
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_SINGLE_TEMP_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system single temp w/ piezo pushbutton
0
FAMILY_NAME
family name
FMT__FIXTURE_MOUNTED_TRIM
fmt- fixture mounted trim
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
KEYNOTE
keynote
LW1__THRU_WALL_WASTE_EXTENSION_WITH_P_TRAP
lw1- thru-wall waste extension with p-trap
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com
VAC__ACORNVAC_SYSTEM
vac- acornvac system
0
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Model LR1672
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions