??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model LR1449 Series
Bill of material
Model LR1449 Series
ORDERNO
Model LR1449 Series
VAR_03_M___AIR_CONTROL__SINGLE_TEMP__METERING
-03-m - air-control, single temp, metering
0
VAR_04_M___AIR_CONTROL__H___C__METERING
-04-m - air-control, h & c, metering
0
VAR_04_MH___AIR_CONTROL__H___C__METERING_HOT_SIDE_ONLY
-04-mh - air-control, h & c, metering hot side only
0
VAR_1_28_GPF__HET__FLUSH_VALVE
-1.28 gpf (het) flush valve
0
VAR_1_6_GPF_FLUSH_VALVE
-1.6 gpf flush valve
0
VAR_2___ON_FLOOR__WALL_OUTLET
-2 - on-floor, wall outlet
1
VAR_3___ON_FLOOR__WALL_OUTLET_W__GASKET_WASTE_OUTLET
-3 - on-floor, wall outlet w/ gasket waste outlet
0
VAR_3_5_GPF_FLUSH_VALVE
-3.5 gpf flush valve
0
VAR_9___PUNCHING_FOR_VALVE_BY_OTHERS__SPECIFY_PUNCHING_
-9 - punching for valve by others (specify punching)
0
VAR_BRS_BRASS_BODY_VALVE
-brs brass body valve
0
VAR_CI_CYCLE_INTERRUPT_FOR_TIME_TROL_VALVES
-ci cycle interrupt for time-trol valves
0
VAR_COH_CLEANOUT_HOOK_ASSEMBLY
-coh cleanout hook assembly
0
VAR_DMB_DECK_MOUNTED_DRINKING_BUBBLER__COLD_WATER_ONLY__NOT_APPLICABLE_WITH__03_M_TEMPERED_SUPPLY
-dmb deck mounted drinking bubbler (cold water only) not applicable with -03-m tempered supply
0
VAR_EG_ENVIRO_GLAZE__TOILET_EXTERIOR___INTERIOR__SPECIFY_COLOR_
-eg enviro-glaze, toilet exterior & interior (specify color)
0
VAR_EGE_ENVIRO_GLAZE__TOILET_EXTERIOR_ONLY__SPECIFY_COLOR_
-ege enviro-glaze, toilet exterior only (specify color)
0
VAR_EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
-evs1 - electronic valve system - single temp
0
VAR_EVS2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD
-evs2 - electronic valve system - hot & cold
0
VAR_EVSFV___MASTER_TROL_ELECTRONIC_FLUSH_VALVE
-evsfv - master-trol electronic flush valve
0
VAR_EVSP1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP_W__PIEZO_BUTTON
-evsp1 - electronic valve system - single temp w/ piezo button
0
VAR_EVSP2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD_W__PIEZO_BUTTONS
-evsp2 - electronic valve system - hot & cold w/ piezo buttons
0
VAR_EVSPFV___MASTER_TROL_ELECTRONIC_FLUSH_VALVE_W__PIEZO_PUSHBUTTON
-evspfv - master-trol electronic flush valve w/ piezo pushbutton
0
VAR_FMT_FIXTURE_MOUNTED_TRIM
-fmt fixture mounted trim
0
VAR_FT_FLOOD_TROL__MANUAL_RESET_
-ft flood-trol (manual reset)
0
VAR_FTA_FLOOD_TROL_AUTO_RESET
-fta flood-trol auto-reset
0
VAR_FTE_FLOOD_TROL_ELECTRONIC
-fte flood-trol electronic
0
VAR_FVBO___FLUSH_VALVE_BY_OTHERS
-fvbo - flush valve by others
0
VAR_FVH___FLUSH_VALVE__HYDRAULIC
-fvh - flush valve, hydraulic
0
VAR_FVT_FLUSH_VALVE_THRU_WALL_CONNECTOR
-fvt flush valve thru wall connector
0
VAR_GW_GASKET_TOILET_WASTE___WALL_OUTLET___STANDARD_WITH_FLOOR_OUTLET_
-gw gasket toilet waste, -wall outlet, (standard with floor outlet)
0
VAR_HPS_HIGH_POLISHED_SEAT
-hps high polished seat
0
VAR_LGB_LESS_GRAB_BAR
-lgb less grab bar
0
VAR_LO___LEFT_OFFSET
-lo - left offset
0
VAR_LPFV_LESS_PUNCHING_FOR_FLUSH_VALVE
-lpfv less punching for flush valve
0
VAR_MA3_MANIFOLDED_3_STACK_VALVE
-ma3 manifolded 3-stack valve
0
VAR_MA4_MANIFOLDED_4_STACK_VALVE
-ma4 manifolded 4-stack valve
0
VAR_MT_METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
-mt metal template (only 1 required per project)
0
VAR_MTP1___MASTER_TROL_PLUS_ELECTRONIC___SINGLE_TEMP
-mtp1 - master-trol plus electronic - single temp
0
VAR_MTP2___MASTER_TROL_PLUS_ELECTRONIC___HOT___COLD
-mtp2 - master-trol plus electronic - hot & cold
0
VAR_MTPFV___MASTER_TROL_PLUS_ELECTRONIC_FLUSH_VALVE
-mtpfv - master-trol plus electronic flush valve
0
VAR_MTPP1___MASTER_TROL_PLUS_ELECTRONIC___SINGLE_TEMP_PIEZO_BUTTON
-mtpp1 - master-trol plus electronic - single temp piezo button
0
VAR_MTPP2___MASTER_TROL_PLUS_ELECTRONIC___HOT___COLD_PIEZO_BUTTONS
-mtpp2 - master-trol plus electronic - hot & cold piezo buttons
0
VAR_MTPPFV___MASTER_TROL_PLUS_ELECTRONIC_FLUSH_VALVE_W__PIEZO_BUTTON
-mtppfv - master-trol plus electronic flush valve w/ piezo button
0
VAR_MVC1___TIME_TROL___SINGLE_TEMP
-mvc1 - time-trol - single temp
0
VAR_MVC1_BAT___TIME_TROL___SINGLE_TEMP__BATTERY_OPERATED__BATTERIES_NOT_INCLUDED_
-mvc1-bat - time-trol - single temp, battery operated (batteries not included)
0
VAR_MVC2___TIME_TROL___HOT___COLD
-mvc2 - time-trol - hot & cold
0
VAR_MVC2_BAT___TIME_TROL___HOT___COLD__BATTERY_OPERATED__BATTERY_NOT_INCLUDED_
-mvc2-bat - time-trol - hot & cold, battery operated (battery not included)
0
VAR_MVCFV___TIME_TROL_ELECTRONIC_FLUSH_VALVE
-mvcfv - time-trol electronic flush valve
0
VAR_PC_PINNED_CLEANOUT_PLUG__FOR_CO1_OPTIONS_ABOVE_
-pc pinned cleanout plug (for co1 options above)
0
VAR_PFB___POWER_FAILURE_BYPASS__PROVIDES_EMERGENCY_DRINKING_WATER_IN_THE_EVENT_OF_POWER_FAILURE_
-pfb - power failure bypass (provides emergency drinking water in the event of power failure)
VAR_PH_PAPER_HOLDER__NOT_ADA_COMPLIANT__OPPOSITE_TOILET_OFFSET_ORIENTATION_
-ph paper holder, not ada compliant (opposite toilet/offset orientation)
0
VAR_PPZ1___PROGRAMMABLE_PIEZO_BUTTON__SINGLE_TEMP_W__9VDC_TRANSFORMER
-ppz1 - programmable piezo button, single temp w/ 9vdc transformer
0
VAR_PPZ2___PROGRAMMABLE_PIEZO_BUTTONS__HOT___COLD_W__9VDC_TRANSFORMER
-ppz2 - programmable piezo buttons, hot & cold w/ 9vdc transformer
0
VAR_RO___RIGHT_OFFSET
-ro - right offset
1
VAR_SW_WALL_SLEEVE
-sw wall sleeve
0
VAR_TAC_TOILET_SHIPPING_COVER
-tac toilet shipping cover
0
VAR_TF_TRANSFORMER__120VAC_TO_24VAC_FOR_MVC_TIME_TROL_OPTIONS
-tf transformer, 120vac to 24vac for mvc time-trol options
0
VAR_TG_12_GAGE_CABINET
-tg 12 gage cabinet
0
VAR_THLR__TOWEL_HOOK_INSTALLED_ON_LAVY_SIDE_OF_UNIT__SPECIFY__SINGLE_OR_DOUBLE_
-thlr- towel hook installed on lavy side of unit (specify, single or double)
0
VAR_TWE_TOILET_WASTE_EXTENSION___3__STANDARD___SPECIFY_LENGTH_BEYOND_FIXTURE_
-twe toilet waste extension, (3” standard), specify length beyond fixture.
0
VAR_VAC_ACORNVAC_SYSTEMS
-vac acornvac systems
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions