??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model LR1418 Series
Bill of material
LR1418 -AL
ORDERNO
VAR03_SINGLE_TEMP__NON_METERING
03 single temp, non-metering
0
VAR03_M___SINGLE_TEMP_METERING
03-m - single temp metering
0
VAR04_HOT___COLD__NON_METERING
04 hot & cold, non-metering
0
VAR04_M___HOT___COLD_METERING
04-m - hot & cold metering
0
VAR04_MH_HOT___COLD__METERING_HOT_SIDE_ONLY
04-mh hot & cold, metering hot side only
0
VAR09___PUNCHED_FOR_VALVE_BY_OTHERS__SPECIFY_PUNCHING_
09 - punched for valve by others (specify punching)
0
VAR1_6_GPF
1.6 gpf
0
VAR2___ON_FLOOR__WALL_OUTLET
2 - on-floor, wall outlet
0
VAR3___ON_FLOOR__FLOOR_OUTLET
3 - on-floor, floor outlet
0
AL___ANGLED_LEFT
al - angled left
AMPERAGE
amperage
0
AR___ANGLED_RIGHT
ar - angled right
ASSEMBLY_CODE
assembly code
D2010
BRS___BRASS_BODY_VALVE
brs - brass body valve
0
CI___CYCLE_INTERRUPT_FOR_TIME_TROL_VALVES
ci - cycle interrupt for time-trol valves
0
CO1___CLEANOUT_W__2_3_8__OD_O_RING_CONNECTION_TO_NO_HUB_4___PLAIN_END_ONLY__NOT_APPLICABLE_WITH__GW_OR__3_FLOOR_OUTLET_
co1 - cleanout w/ 2-3/8” od o-ring connection to no-hub 4" (plain end only) not applicable with -gw or -3 floor outlet)
0
CO1_3___CLEANOUT_W__2_3_8__OD_O_RING_CONNECTION_TO_NO_HUB_3___PLAIN_END_ONLY__NOT_APPLICABLE_WITH__GW_OR__3_FLOOR_OUTLET_
co1-3 - cleanout w/ 2-3/8” od o-ring connection to no-hub 3" (plain end only, not applicable with -gw or -3 floor outlet)
0
COH___CLEANOUT_HOOK_ASSEMBLY
coh - cleanout hook assembly
0
COST
cost
0
CREATION_DATE
creation date
3/30/20
CT___CENTERED_TOILET
ct - centered toilet
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
10
DEFAULT_ELEVATION
default elevation
32.5
DESCRIPTION
description
Acorn - Ligature Resistant LR1418 Series Rear Mount, Ligature Resistant, 18 Inch Comby with Toilet and Oval Lavatory Bowl
DESIGN_OPTION
design option
-1
EG___ENVIRO_GLAZE__SPECIFY_COLOR__TOILET_INTERIOR_AND_EXTERIOR_ONLY
eg - enviro-glaze (specify color) toilet interior and exterior only
EGE___ENVIRO_GLAZE__SPECIFY_COLOR__TOILET_EXTERIOR_ONLY
ege - enviro-glaze (specify color) toilet exterior only
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1 - electronic valve system - single temp
0
EVS2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD
evs2 - electronic valve system - hot & cold
0
EVSFV___MASTER_TROL_ELECTRONIC_FLUSH_VALVE
evsfv - master-trol electronic flush valve
0
EVSP1__SINGLE_TEMP__ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 -single temp, electronic valve system w/ piezo pushbutton
0
EVSP2__HOT___COLD_ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTONS
evsp2 -hot & cold electronic valve system w/ piezo pushbuttons
0
EVSPFV___ELECTRONIC_FLUSH_VALVE_W__PIEZO_PUSHBUTTON
evspfv - electronic flush valve w/ piezo pushbutton
0
FMT___FIXTURE_MOUNTED_TRIM
fmt - fixture mounted trim
0
FT___FLOOD_TROL__MANUAL_RESET_
ft - flood-trol (manual reset)
0
FTA___FLOOD_TROL__AUTO_RESET
fta - flood-trol, auto-reset
0
FTE___FLOOD_TROL__ELECTRONIC
fte - flood-trol, electronic
0
FV___FLUSH_VALVE__MECHANICAL
fv - flush valve, mechanical
0
FVBO___FLUSH_VALVE_BY_OTHERS
fvbo - flush valve by others
0
FVH___FLUSH_VALVE__HYDRAULIC
fvh - flush valve, hydraulic
0
FVO__FLUSH_VALVE_OPPOSITE_IN_LIEU_OF_STANDARD_LOCATION
fvo -flush valve opposite in lieu of standard location
0
FVT___FLUSH_VALVE_THROUGH_WALL_CONNECTOR
fvt - flush valve through wall connector
0
GW__GASKETED_TOILET_WASTE__WALL_OUTLET_
gw -gasketed toilet waste (wall outlet)
0
HET___1_28_GPF
het - 1.28 gpf
HOST
host
5
HPS___HIGH_POLISH_SEAT
hps - high polish seat
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
1.5
INLET_WATER_DIAMETER
inlet water diameter
1.5
INLET_WATER_RADIUS
inlet water radius
0.75
INSTALLATION_TYPE
installation type
Wall Mounted
LAV_LENGTH
lav-length
12.625
LAVY_WASTE_OUTLET_DAIMETER
lavy waste outlet daimeter
1.5
LAVY_WASTE_OUTLET_RADIUS
lavy waste outlet radius
0.75
LENGTH
length
30.75
LPFV___LESS_PUNCHING_FOR_FLUSH_VALVE
lpfv - less punching for flush valve
0
LW1___LAVY_THROUGH_WALL_EXTENSION_WITH_P_TRAP
lw1 - lavy through-wall extension with p-trap
0
LWE___LAVY_WASTE_EXTENSION__3___76MM__STANDARD__SPECIFY_LENGTH_BEYOND_FIXTURE
lwe - lavy waste extension, 3" (76mm) standard, specify length beyond fixture
0
MA2___MANIFOLDED__2_STACK
ma2 - manifolded, 2-stack
0
MA3___MANIFOLDED__3_STACK
ma3 - manifolded, 3-stack
0
MA4___MANIFOLDED__4_STACK
ma4 - manifolded, 4-stack
0
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MODEL
model
MT___METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
mt - metal template (only 1 required per project)
0
MTP1___SINGLE_TEMP
mtp1 - single temp
0
MTP2___HOT___COLD
mtp2 - hot & cold
0
MTPFV_MASTER_TROL_PLUS_ELECTRONIC_FLUSH_VALVE
mtpfv master-trol plus electronic flush valve
0
MTPP1___SINGLE_TEMP__PIEZO_BUTTON
mtpp1 - single temp, piezo button
0
MTPP2___HOT___COLD__PIEZO_BUTTONS
mtpp2 - hot & cold, piezo buttons
0
MTPPFV_MASTER_TROL_PLUS_ELECTRONIC_FLUSH_VALVE_W__PIEZO_BUTTON
mtppfv master-trol plus electronic flush valve w/ piezo button
0
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC1_BAT___TIME_TROL___SINGLE_TEMP__BATTERY_OPERATED
mvc1-bat - time-trol - single temp, battery operated
0
MVC2___TIME_TROL___HOT___COLD
mvc2 - time-trol - hot & cold
0
MVC2_BAT___TIME_TROL___HOT___COLD__BATTERY_OPERATED
mvc2-bat - time-trol - hot & cold, battery operated
0
MVCFV___TIME_TROL_ELECTRONIC_FLUSH_VALVE
mvcfv - time-trol electronic flush valve
0
OMNICLASS_NUMBER
omniclass number
23.45.05.14.99
OMNICLASS_TITLE
omniclass title
Other Sanitary Washing Plumbing Fixtures
PART_TYPE
part type
0
PBP___PUSHROD_ACTIVATED_PUSHBUTTON
pbp - pushrod activated pushbutton
0
PC___PINNED_CLEANOUT_PLUG__FOR__CO1_OPTIONS_ABOVE_
pc - pinned cleanout plug (for -co1 options above)
0
PFB___POWER_FAILURE_BYPASS__PROVIDES_DRINKING_WATER_IN_THE_EVENT_OF_POWER_FAILURE_
pfb - power failure bypass (provides drinking water in the event of power failure)
0
PHL_PAPER_HOLDER_LEFT__FOR__AR_OR__CT_COMBY_
phl paper holder left (for -ar or -ct comby)
0
PHR_PAPER_HOLDER_RIGHT__FOR__AL_OR__CT_COMBY_
phr paper holder right (for -al or -ct comby)
0
PPZ1___PROGRAMMABLE_PIEZO_PUSHBUTTON__SINGLE_TEMPERATURE_ONLY_
ppz1 - programmable piezo pushbutton (single temperature only)
0
PPZ2___PROGRAMMABLE_PIEZO_BUTTON__HOT_AND_COLD_
ppz2 - programmable piezo button (hot and cold)
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.acorneng.com/uploads/fileLibrary/LR1418.pdf
PRODUCT_PAGE_URL
product page url
https://www.acorneng.com/lig-res-comby-lav-toilet-lr1418-series
PT___1_1_2__REMOVABLE_P_TRAP_WASTE
pt - 1-1/2" removable p-trap waste
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF___120VAC_TO_24VAC_TRANSFORMER___MVC_OPTION_ONLY_
tf - 120vac to 24vac transformer (-mvc option only)
0
TG___12_GAGE_CABINET
tg - 12 gage cabinet
0
THL_TOWEL_HOOK_LEFT
thl towel hook left
0
THR_TOWEL_HOOK_RIGHT
thr towel hook right
0
TOILET_SEAT_ANGLE
toilet seat angle
TOILET_WASTE_OUTLET_DIAMETER
toilet waste outlet diameter
2.375
TOILET_WASTE_OUTLET_RADIUS
toilet waste outlet radius
1.1875
TSC___TOILET_SHIPPING_COVER
tsc - toilet shipping cover
0
TWE___TOILET_WASTE_EXTENSION__3___76MM__STANDARD__SPECIFY_LENGTH_BEYOND_FIXTURE
twe - toilet waste extension ,3" (76mm) standard, specify length beyond fixture
0
URL
url
www.acorneng.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2016
VOLTAGE
voltage
0
WARRANTY_DOCUMENTATION_LINK
warranty documentation link
www.acorneng.com/terms-and-conditions
WASTE_CONNECTION
waste connection
1
WFU
wfu
10
WIDTH
width
18
WO3B___2_3_8__P_TRAP_W__3__PLAIN_END_WASTE_OUTLET
wo3b - 2-3/8” p-trap w/ 3" plain end waste outlet
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions