??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model LR1415 Series
Bill of material
LR1415-CT-2
ORDERNO
LR1415-CT-2
VAR03___AIR_CONTROL__SINGLE_TEMP__NON_METERING
03 - air-control, single temp, non-metering
0
VAR03_M___AIR_CONTROL__SINGLE_TEMP__METERING
03-m - air-control, single temp, metering
0
VAR04___AIR_CONTROL__H_C__NON_METERING
04 - air-control, h&c, non-metering
0
VAR04_M___AIR_CONTROL__H_C__METERING
04-m - air-control, h&c, metering
0
VAR04_MH___AIR_CONTROL__H_C__METERING_HOT_SIDE_ONLY
04-mh - air-control, h&c, metering hot side only
0
VAR1_28___GPF__HET_
1.28 - gpf (het)
0
VAR1_6___GPF
1.6 - gpf
0
VAR2___ON_FLOOR__WALL_OUTLET
2 - on-floor, wall outlet
0
VAR3___ON_FLOOR__FLOOR_OUTLET
3 - on-floor, floor outlet
0
VAR3_5_GPF
3.5 gpf
0
VAR9___PUNCHED_FOR_VALVE_BY_OTHERS
9 - punched for valve by others
0
AL___ANGLED_LEFT
al - angled left
0
AMPERAGE
amperage
0
AR___ANGLED_RIGHT
ar - angled right
0
BRS___BRASS__BODY_VALVE
brs - brass body valve
0
CI___CYCLE_INTERRUPT_FOR_TIME_TROL_VALVES
ci - cycle interrupt for time-trol valves
0
CO1___CLEANOUT_W__2_3_8_OD_O_RING_CONNECTION_TO_NO_HUB_4___PAIN_END_ONLY__NOT_APPLICABLE_WITH_GW_OR__3_FLOOR_OUTLET_
co1 - cleanout w/ 2-3/8"od o-ring connection to no-hub 4" (pain end only, not applicable with gw or -3 floor outlet)
0
CO1_3___CLEANOUT_W__2_3_8_OD_O_RING_CONNECTION_TO_NO_HUB_3___PAIN_END_ONLY__NOT_APPLICABLE_WITH_GW_OR__3_FLOOR_OUTLET_
co1-3 - cleanout w/ 2-3/8"od o-ring connection to no-hub 3" (pain end only, not applicable with gw or -3 floor outlet)
0
COH___CLEANOUT_HOOK_ASSEMBLY
coh - cleanout hook assembly
0
COST
cost
0
CT___CENTERED_TOILET
ct - centered toilet
0
CTL___CENTERED_TOILET___LEFT_HAND_LAVY
ctl - centered toilet - left hand lavy
0
CTR___CENTERED_TOILET___RIGHT_HAND_LAVY
ctr - centered toilet - right hand lavy
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW___COMBINED_WASTE
cw - combined waste
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
15" Lav-Toilet Comby
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Acorn BIM Design Team
EG___ENVIRO_GLAZE_EXTERIOR___INTERIOR__SPECIFY_COLOR_
eg - enviro-glaze exterior & interior (specify color)
0
EGE___ENVIRO_GLAZE_TOILET_EXTERIOR_ONLY__SPECIFY_COLOR_
ege - enviro-glaze toilet exterior only (specify color)
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1 - electronic valve system - single temp
0
EVS2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD
evs2 - electronic valve system - hot & cold
0
EVSFV___MASTER_TROL_ELECTRONIC_FLUSH_VALVE
evsfv - master-trol electronic flush valve
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_SINGLE_TEMP_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system single temp w/ piezo pushbutton
0
EVSP2___ELECTRONIC_VALVE_SYSTEM_HOT___COLD_W__PIEZO_PUSHBUTTONS
evsp2 - electronic valve system hot & cold w/ piezo pushbuttons
0
EVSPFV___MASTER_TROL_ELECTRONIC_FLUSH_VALVE_W__PIEZO_PUSHBUTTON
evspfv - master-trol electronic flush valve w/ piezo pushbutton
0
FMT___FIXTURE_MOUNTED_TRIM
fmt - fixture mounted trim
0
FT___FLOOD_TROL__MANUAL_RESET_
ft - flood-trol (manual reset)
0
FTA___FLOOD_TROL__AUTO_RESET
fta - flood-trol, auto-reset
0
FTE___FLOOD_TROL__ELECTRONIC
fte - flood-trol, electronic
0
FV___FLUSH_VALVE__MECHANICAL
fv - flush valve, mechanical
0
FVBO___FLUSH_VALVE_BY_OTHERS
fvbo - flush valve by others
0
FVH___FLUSH_VALVE__HYDRAULIC
fvh - flush valve, hydraulic
0
FVO___FLUSH_VALVE_OPPOSITE_IN_LIEU_OF_STANDARD_LOCATION
fvo - flush valve opposite in lieu of standard location
0
FVT___FLUSH_VALVE_THRU_WALL_CONNECTOR
fvt - flush valve thru wall connector
0
GW___GASKETED_WASTE__WALL_OUTLET_
gw - gasketed waste (wall outlet)
0
HET_1_28_GPF
het-1.28 gpf
0
HOST
host
5
HPS___HIGH_POLISH_SEAT__7_FINISH
hps - high polish seat #7 finish
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
LPFV___LESS_PUNCHING_FOR_FLUSH_VALVE
lpfv - less punching for flush valve
0
LR1415___15__LAV_TOILET_SUICIDE_RESISTANT_COMBY_WITH_ROUND_BOWL
lr1415 - 15" lav-toilet suicide resistant comby with round bowl
1
LW1___LAVY_THRU_WALL_EXTENSION_WITH_P_TRAP
lw1 - lavy thru-wall extension with p-trap
0
LWE___LAVY_WASTE_EXTENSION__3__STANDARD__SPECIFY_LENGTH_BEYOND_FIXTURE_________
lwe - lavy waste extension (3" standard) specify length beyond fixture ________
0
MA2___MANIFOLDED__2_STACK
ma2 - manifolded, 2-stack
0
MA3___MANIFOLDED__3_STACK
ma3 - manifolded, 3-stack
0
MA4___MANIFOLDED__4_STACK
ma4 - manifolded, 4-stack
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
LR1415-CT-2
MT___METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
mt - metal template (only 1 required per project)
0
MTP1___SINGLE_TEMP
mtp1 - single temp
0
MTP2___HOT___COLD
mtp2 - hot & cold
0
MTPFV___MASTER_TROL_PLUS_ELECTRONIC_FLUSH_VALVE
mtpfv - master-trol plus electronic flush valve
0
MTPP1___SINGLE_TEMP__PIEZO_BUTTON
mtpp1 - single temp, piezo button
0
MTPP2___HOT___COLD__PIEZO_BUTTON
mtpp2 - hot & cold, piezo button
0
MTPPFV___MASTER_TROL_PLUS_ELECTRONIC_FLUSH_VALVE_W__PIEZO_BUTTON
mtppfv - master-trol plus electronic flush valve w/ piezo button
0
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC1_BAT___TIME_TROL___SINGLE_TEMP__BATTERY_OPERATED__BATTERIES_NOT_INCLUDED_
mvc1-bat - time-trol - single temp, battery operated (batteries not included)
0
MVC2___TIME_TROL___HOT___COLD
mvc2 - time-trol - hot & cold
0
MVC2_BAT___TIME_TROL___HOT___COLD__BATTERY_OPERATED__BATTERIES_NOT_INCLUDED_
mvc2-bat - time-trol - hot & cold, battery operated (batteries not included)
0
MVCFV___TIME_TROL_ELECTRONIC_FLUSH_VALVE
mvcfv - time-trol electronic flush valve
0
OF___LAVATORY_OVERFLOW
of - lavatory overflow
0
OMNICLASS_NUMBER
omniclass number
23.45.05.14.34
OMNICLASS_TITLE
omniclass title
Security Plumbing Fixtures
PART_TYPE
part type
0
PBH___HEMISPHERICAL_PUSHBUTTON
pbh - hemispherical pushbutton
0
PBP___PUSHROD_ACTIVATED_PUSHBTTON
pbp - pushrod activated pushbtton
0
PC___PINNED_CLEANOUT_PLUG__FOR__CO1_OPTIONS_ABOVE_
pc - pinned cleanout plug (for -co1 options above)
0
PFB___POWER_FAILURE_BYPASS__PROVIDES_EMERGENCY_DRINKING_WATER_IN__THE_EVENT_OF_POWER_FAILURE_
pfb - power failure bypass (provides emergency drinking water in the event of power failure)
0
PHL___PAPER_HOLDER_LEFT__FOR__AR_OR__CT_COMBY_
phl - paper holder left (for -ar or -ct comby)
0
PHONE__
phone #
626-336-4561
PHR___PAPER_HOLDER_RIGHT__FOR__AL_OR__CT_COMBY_
phr - paper holder right (for -al or -ct comby)
0
PPZ1___SINGLE_TEMP_PROGRAMMABLE_PIEZO_BUTTON
ppz1 - single temp programmable piezo button
0
PPZ2___HOT___COLD_PROGRAMMABLE_PIEZO_BUTTON
ppz2 - hot & cold programmable piezo button
0
PT___1_1_2__REMOVABLE_P_TRAP_WASTE
pt - 1-1/2" removable p-trap waste
0
REVISED_DATE
revised date
02/04/20
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF___120VAC_TO_24VAC_TRANSFORMER___MVC_OPTION_ONLY_
tf - 120vac to 24vac transformer (-mvc option only)
0
TG___12_GAGE__2_77MM__CABINET
tg - 12 gage (2.77mm) cabinet
0
THL___TOWEL_HOOK_LEFT
thl - towel hook left
0
THR___TOWEL_HOOK_RIGHT
thr - towel hook right
0
TSC___TOILET_SHIPPING_COVER
tsc - toilet shipping cover
0
TWE___TOILET_WASTE_EXTENSION__3__STANDARD__SPECIFY_LENGTH_BEYOND_FIXTURE_________
twe - toilet waste extension (3" standard) specify length beyond fixture ________
0
URL
url
http://www.acornengineering.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2016
VG1___VENT_GRILLE__5_3_4__X_8_3_4___L_R_LF_RF_
vg1 - vent grille, 5-3/4" x 8-3/4" (l,r,lf,rf)
0
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WO3B___2_3_8__P_TRAP_W__3__PLAIN_END_WASTE_OUTLET
wo3b - 2-3/8” p-trap w/ 3" plain end waste outlet
0
NAME
name
Model LR1415 Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions