??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Helvex
Description
Model IG-20
Bill of material
IG-20
ORDERNO
IG-20
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Grease Interceptor, 11.9 gal/min, 39.6 Lb Capacity With Solid Sediments Cage
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
http://www.helvex.com.mx/productos/fichas/IG-20.pdf
FEATURES
features
Integrated Cesspool, Removables Grids, Cover Slip, Galvanized Coating,
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTALLATION_THREAD
installation thread
2" - 11 ½ NPT
INSTRUCTIVE
instructive
http://www.helvex.com.mx/productos/instructivos/IG-20.pdf
MANUFACTURER
manufacturer
Helvex
MASSUNIT
massunit
1
MAX__WATER_FLOW
max. water flow
11.900
MODEL
model
IG-20
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_HEIGHT
total height
11.300
TOTAL_LENGTH
total length
23.800
TOTAL_WEIGHT
total weight
92.400
TOTAL_WIDTH
total width
16.200
TYPE_COMMENTS
type comments
Drains
URL
url
http://www.helvex.com.mx/contenido.php?producto=352
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model IG-20
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions