??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Helvex
Description
Model HOT-106
Bill of material
HOT-106
ORDERNO
HOT-106
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATA_SHEET
data sheet
http://helvex.com/productos/fichas/HOT-106.pdf
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Explora Hook
DESIGN_OPTION
design option
-1
FEATURES
features
Semi-Recessed Fixture; Clamping Package Included; Includes Fastening Tool; Includes Installation Template
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTRUCTIVE
instructive
http://helvex.com/productos/instructivos/HOT-106.pdf
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MODEL
model
HOT-106
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_LENGTH
total length
3.500
TOTAL_SUPPORT_DIAMETER
total support diameter
0.800
TOTAL_WIDTH
total width
3.300
TYPE_COMMENTS
type comments
Accessories
URL
url
http://helvex.com/contenido.php?producto=576
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model HOT-106
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions