??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Helvex
Description
Model H-100
Bill of material
H-100
ORDERNO
H-100
ALWAYS_VERTICAL
always vertical
1
CERTIFICATION
certification
http://helvex.com/productos/vistas/H-100.pdf
COMPLIANCE
compliance
NOM-008-CONAGUA-1998
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATA_SHEET
data sheet
http://helvex.com/productos/fichas/H-100.pdf
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Fixed Stream Showerhead
DESIGN_OPTION
design option
-1
FEATURES
features
Low, Medium And High Pressure Showerhead; Dynamic Water Economizer Included; Includes Mobile Node
FITTING
fitting
½" - 14 NPT
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTRUCTIVE
instructive
http://helvex.com/productos/instructivos/H-100.pdf
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MAX__WATER_FLOW
max. water flow
2.640
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WATER_FLOW
min. water flow
0.970
MIN__WORKING_PRESSURE
min. working pressure
2.840
MODEL
model
H-100
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TOTAL_DIAMETER
total diameter
3.800
TOTAL_HEIGHT
total height
3.500
TYPE_COMMENTS
type comments
Showerheads
URL
url
http://helvex.com/contenido.php?producto=245
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model H-100
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions