??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Helvex
Description
Model E-305
Bill of material
E-305
ORDERNO
E-305
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET
data sheet
http://www.helvex.com.mx/monomando-e-305
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Single Control With Flexible Faucet
DESIGN_OPTION
design option
-1
ELEVACI_N_POR_DEFECTO
elevación por defecto
0.500
FEATURES
features
Single Control Ceramic Cartridge; Giratory Faucet; Device To Change a Fixed Jet Shower; Flexible Hose And Head; Includes Wrench to Install
HOST
host
0
INLET_THREADS
inlet threads
½" - 14 NPSM
INSTRUCTIVE
instructive
http://www.helvex.com.mx/monomando-e-305
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WORKING_PRESSURE
min. working pressure
14.220
MODEL
model
E-305
OMNICLASS_NUMBER
omniclass number
23.45.55.14
OMNICLASS_TITLE
omniclass title
Single Faucets
ROOM_CALCULATION_POINT
room calculation point
1
SHARED
shared
1
TOTAL_HEIGHT
total height
23
TOTAL_LENGTH
total length
8
TOTAL_WIDTH
total width
2
TYPE_COMMENTS
type comments
Single Control Kitchen Faucet
URL
url
http://www.helvex.com.mx/monomando-e-305
VERSION
version
2016
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model E-305
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions