??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model CSBADA-36-3F
Bill of material
CSBS-36-3F-OCC11
ORDERNO
CSBS-36-3F-OCC11
ADA_COMPLIANT
ada compliant
1
AMA___ANTI_MICROBIAL_ADDITIVE
ama - anti-microbial additive
0
ASSEMBLY_CODE
assembly code
D2010710
COST
cost
0
CREATION_DATE
creation date
3/27/2020
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
1
CWFU
cwfu
1.5
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
36" ADA Corterra Shower Base, Square
DESIGN_OPTION
design option
-1
HEIGHT
height
6.375
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
1.5
LENGTH
length
37.125
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MODEL
model
CSBS-36-3F-OCC11
OCC___OPTIONAL_CORTERRA_COLOR
occ - optional corterra color
0
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.acorneng.com/uploads/fileLibrary/CSBS.pdf
PRODUCT_URL
product url
https://www.acorneng.com/corterra-ada-shower-base-csbada-36-3f
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WARRANTY_DOCUMENTATION_LINK
warranty documentation link
www.acorneng.com/terms-and-conditions
WASTE_CONNECTION
waste connection
1
WASTE_CONNECTION_DIAMETER
waste connection diameter
2
WFU
wfu
3
WIDTH
width
38.375
NAME
name
Model CSBADA-36-3F
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions