??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Helvex
Description
Model B-066-S
Bill of material
B-066-S
ORDERNO
B-066-S
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Satin Finish Boomerang Angle Bar 12" x 12" (305 mm x 305 mm)
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
http://www.helvex.com.mx/productos/fichas/B-066-S.pdf
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MAXIMUM_LOAD_APPLIED
maximum load applied
300 lb (136 kg) For A Period Of 5 Minutes
MODEL
model
B-066-S
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_HEIGHT
total height
12.000
TOTAL_LENGTH
total length
16.100
TOTAL_WIDTH
total width
3.300
TRACTION_RESISTANCE_EFFORT
traction resistance effort
1300 lb (590 kg Max.)
TYPE_COMMENTS
type comments
Safety Bars
URL
url
http://www.helvex.com.mx/contenido.php?producto=393
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model B-066-S
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions