??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Helvex
Description
Model B-064-S
Bill of material
B-064-S
ORDERNO
B-064-S
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Satin Finish Hockey Bar 31.88" x 13.77" (810 mm x 350 mm)
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
http://www.helvex.com.mx/productos/fichas/B-064-S.pdf
FEATURES
features
Wall Mounted Accessory
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
Helvex
MASSUNIT
massunit
1
MODEL
model
B-064-S
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STRUCTURAL_STRENGHT
structural strenght
300 lb Max For A 5 Min. Period With Full Recovery
TENSITE_STRENGHT
tensite strenght
1300
TYPE_COMMENTS
type comments
Safety Bars
URL
url
http://www.helvex.com.mx/contenido.php?categoria=QWNjZXNvcmlvcw==
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model B-064-S
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions