??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASI Doors
Description
Model 715
Bill of material
Model 715
ORDERNO
Model 715
A
a
12
ADDRESS
address
5848 North 95th Court, Milwaukee, WI 53225
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020100
B
b
12
C
c
17.833
C_REPORTING
c reporting
17.833
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
15.833
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOOR_IS_EXISTING
door is existing
0
DOOR_SWING_2D
door swing 2d
0
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_DEPTH
frame depth
0.500
FRAME_IS_EXISTING
frame is existing
0
FRAME_MATERIAL
frame material
FRAME_WIDTH
frame width
0.167
FUNCTION
function
0
GLASS_MATERIAL
glass material
HEAD_HEIGHT
head height
0.167
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
12
HINGE_SIDE
hinge side
0.172
HOST
host
1
KEYNOTE
keynote
KICKPLATE_PULL_SIDE
kickplate pull side
KICKPLATE_PUSH_SIDE
kickplate push side
LEGAL_DESCRIPTION
legal description
0
MANUFACTURER
manufacturer
ASI Doors, Inc.
MASSUNIT
massunit
1
MODEL
model
Clean Seal 715
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPERATION
operation
PANEL_MATERIAL
panel material
PHONE_NUMBER
phone number
1-800-558-7068
POWER_OPERATOR
power operator
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
15.833
ROUGH_WIDTH
rough width
17.833
SCREEN
screen
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.146
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.asidoors.com
VERSION
version
2016
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
12
NAME
name
Model 715
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions