??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 500ADA Series
Bill of material
538ADA
ORDERNO
538ADA
VAR_0_ELECTRONIC_VALVES__SINGLE_TEMP__METERING__SPECIFY_TYPE_WHERE_INDICATED_
-0 electronic valves, single temp. metering (specify type where indicated)
0
VAR_2_0_GPM
-2.0 gpm
1
VAR_3_TOP_OR_BOTTOM_SUPPLY
-3 top or bottom supply
1
VAR_5_FLO_CLOZ__SINGLE_TEMPERATURE__W__LEVER_HANDLE_
-5 flo-cloz, single temperature (w/ lever handle)
0
VAR_6_AIR_CONTROL__SINGLE_TEMPERATURE_METERING
-6 air-control, single temperature metering
0
VAR_8_T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE_WITH_PATENTED_LIGATURE_RESISTANT_ADA_TRI_LEVER_HANDLE__ASSE_1016_COMPLIANT_
-8 t/p temperature-pressure balancing mixing valve with patented ligature resistant ada tri-lever handle (asse 1016 compliant)
1
VAR_A_ANCHOR_PLATE
-a anchor plate
1
VAR_B_BACK_PLATE__SPECIFY__WALL_THICKNESS___WALL_TYPE
-b back plate, specify: wall thickness & wall type
0
VAR_BA_BENT_ARM_HEAD
-ba bent arm head
0
VAR_CH_CURTAIN_WITH_HEADRAIL___36__OPENING
-ch curtain with headrail - 36" opening
0
VAR_CI_CYCLE_INTERRUPT
-ci cycle interrupt
0
VAR_CSH_CONICAL_SHOWER_HEAD__LIGATURE_RESISTANT_
-csh conical shower head (ligature resistant)
0
VAR_EVS1_ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMPERATURE
-evs1 electronic valve system - single temperature
0
VAR_EVSP1_ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
-evsp1 electronic valve system w/ piezo pushbutton
0
VAR_F_FLOW_CONTROL__SPECIFY__1_4_GPM__1_6_GPM__2_0_GPM__SHOWERHEAD_ONLY_
-f flow control, specify: 1.4 gpm, 1.6 gpm, 2.0 gpm (showerhead only)
1
VAR_FH_FIXED_HEAD_AT_48__IN_LIEU_OF_HAND_SHOWER
-fh fixed head at 48" in lieu of hand shower
0
VAR_FSP_PHENOLIC_FOLDING_SEAT_IN_LIEU_OF_PADDED_SEAT
-fsp phenolic folding seat in lieu of padded seat
0
VAR_FSS_STAINLESS_STEEL_FOLDING_SEAT__IN_LIEU_OF_PADDED_SEAT_
-fss stainless steel folding seat (in lieu of padded seat)
0
VAR_G_INDIVIDUAL_STOPS
-g individual stops
0
VAR_GX_INDIVIDUAL_CHECKSTOPS__SINGLE_TEMP_FLO_CLOZ_ONLY_
-gx individual checkstops (single temp flo-cloz only)
0
VAR_H_HAND_VOLUME_CONTROL
-h hand volume control
0
VAR_HL_HI_LO_MOUNTING_BRACKETS__FOR_HAND_SHOWER_
-hl hi-lo mounting brackets (for hand shower)
0
VAR_K_ALLEN_KEY_VOLUME_CONTROL
-k allen key volume control
0
VAR_LFS_LESS_PADDED_FOLDING_SEAT
-lfs less padded folding seat
0
VAR_LGB_LESS_GRAB_BAR
-lgb less grab bar
0
VAR_LRD_LESS_RECESSED_SOAP_DISH
-lrd less recessed soap dish
0
VAR_LVR_LEVER_HANDLE___8___DIV__VALVES_
-lvr lever handle (-8 & div. valves)
0
VAR_MS_MODULAR_PRIVACY_COMPARTMENTS__SEE_DIANA_PRIVACY_TAB_
-ms modular privacy compartments (see diana privacy tab)
0
VAR_MSH_MULTI_STREAM_SHOWER_HEAD
-msh multi-stream shower head
0
VAR_MVC1_TIME_TROL___SINGLE_TEMPERATURE
-mvc1 time-trol - single temperature
0
VAR_P_PENAL_SHOWER_HEAD
-p penal shower head
0
VAR_PBH_HEMISPHERICAL_PUSHBUTTON
-pbh hemispherical pushbutton
0
VAR_POS_POSITIVE_SHUT_OFF
-pos positive shut-off
0
VAR_PPZ1_PROGRAMMABLE_PIEZO_PUSHBUTTON__SINGLE_TEMPERATURE_ONLY_
-ppz1 programmable piezo pushbutton (single temperature only)
0
VAR_QD_QUICK_DISCONNECT__FOR_HAND_SHOWER_
-qd quick disconnect (for hand shower)
0
VAR_RP_REINFORCED_PANEL_FOR_FOLDING_SEAT_WITH_CURTAIN
-rp reinforced panel for folding seat with curtain
0
VAR_SB_SLIDE_BAR__FOR_HAND_SHOWER_
-sb slide bar (for hand shower)
0
VAR_TF_24VAC_TRANSFORMER
-tf 24vac transformer
0
VAR_Y_UNIVERSAL_BALL_JOINT
-y universal ball joint
0
VAR_YY_LOCKABLE_UNIVERSAL_BALL_JOINT
-yy lockable universal ball joint
0
VAR_Z_UP_DOWN_BALL_JOINT
-z up-down ball joint
0
VAR_ZZ_LOCKABLE_UP_DOWN_BALL_JOINT
-zz lockable up-down ball joint
0
VAR5___ZENITH
5 - zenith
1
ASSEMBLY_CODE
assembly code
D2010710
COST
cost
0
CREATION_DATE
creation date
09/21/2015
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
2
DEFAULT_ELEVATION
default elevation
72
DESCRIPTION
description
Shower-Ware® 500ADA Series Zenith Built-In Showers - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Allied Technical Services
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
3
LEFT_VALVE_ORIENTATION
left valve orientation
0
MANUFACTURER
manufacturer
Acorn Engineering Company
MASSUNIT
massunit
1
MODEL
model
538ADA
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
RIGHT_VALVE_ORIENTATION
right valve orientation
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
0
WFU
wfu
4
NAME
name
Model 500ADA Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions