??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 500 Series
Bill of material
538-RD
ORDERNO
538-RD
VAR_0___ELECTRONIC_VALVES__SINGLE_TEMP_METERING
-0 - electronic valves, single-temp metering
0
VAR_1_BACK_SUPPLY___1___5____7_VALVES_
-1 back supply (-1, -5 & -7 valves)
0
VAR_2_0_GPM
-2.0 gpm
1
VAR_3_TOP_OR_BOTTOM_SUPPLY
-3 top or bottom supply
1
VAR_5___ZENITH
-5 - zenith
1
VAR_5_FLO_CLOZ__SINGLE_TEMPERATURE
-5 flo-cloz, single temperature
0
VAR_6_AIR_CONTROL__SINGLE_TEMPERATURE_METERING
-6 air-control, single temperature metering
0
VAR_7_METER_MATIC__SINGLE_TEMPERATURE_METERING
-7 meter-matic, single temperature metering
0
VAR_8_T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE_WITH_PATENTED_LIGATURE_RESISTANT_ADA_TRI_LEVER_HANDLE__ASSE_1016_COMPLIANT_
-8 t/p temperature-pressure balancing mixing valve with patented ligature resistant ada tri-lever handle (asse 1016 compliant)
1
VAR_9_WITHOUT_VALVES__VALVES_BY_OTHERS___SHOWER_HEAD_ONLY_
-9 without valves (valves by others) “shower head only”
0
VAR_A___ANCHOR_PLATE
-a - anchor plate
1
VAR_B_BACK_PLATE__SPECIFY__WALL_THICKNESS___WALL_TYPE
-b back plate, specify: wall thickness & wall type
0
VAR_BA___BENT_ARM_HEAD
-ba - bent arm head
0
VAR_BAT___BATTERY_OPERATED___MVC1_
-bat - battery operated (-mvc1)
0
VAR_CSH_CONICAL_SHOWER_HEAD__LIGATURE_RESISTANT_
-csh conical shower head (ligature resistant)
0
VAR_D_SOAP_DISH
-d soap dish
0
VAR_DIV_FH_DIVERTER_VALVE_WITH_ADDITIONAL_FIXED_HEAD__SHOWER_OPTIONS_SPECIFIED_APPLY_TO_BOTH_SHOWER_HEADS__
-div-fh diverter valve with additional fixed head (shower options specified apply to both shower heads.)
0
VAR_DIV_FX_DIVERTER_VALVE_WITH_HAND_SHOWER___60__STAINLESS_STEEL_HOSE
-div-fx diverter valve with hand shower & 60" stainless steel hose
0
VAR_EVS1_ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
-evs1 electronic valve system - single temp
0
VAR_EVSP1_ELECTRONIC_VALVE_SYS__W__PIEZO_PUSHBUTTON
-evsp1 electronic valve sys. w/ piezo pushbutton
0
VAR_F_FLOW_CONTROL__SPECIFY__1_4_GPM__1_6_GPM__2_0_GPM__SHOWERHEAD_ONLY_
-f flow control, specify: 1.4 gpm, 1.6 gpm, 2.0 gpm (showerhead only)
1
VAR_FX_HAND_SHOWER_WITH_60__STAINLESS_STEEL_HOSE__IN_LIEU_OF_CONVENTIONAL_SHOWERHEAD_
-fx hand shower with 60" stainless steel hose (in lieu of conventional showerhead)
0
VAR_G_INDIVIDUAL_STOPS__FLO_CLOZ_ONLY_
-g individual stops (flo-cloz only)
0
VAR_GX_INDIVIDUAL_CHECKSTOPS__FLO_CLOZ_ONLY_
-gx individual checkstops (flo-cloz only)
0
VAR_H_HAND_VOLUME_CONTROL
-h hand volume control
0
VAR_HL___HI_LO_MOUNTING_BRACKETS__FOR_HAND_SHOWER_
-hl - hi-lo mounting brackets (for hand shower)
0
VAR_K_ALLEN_KEY_VOLUME_CONTROL
-k allen key volume control
0
VAR_LVR_LEVER_HANDLE___5____8_VALVE_ONLY_
-lvr lever handle (-5 & -8 valve only)
0
VAR_MS_MODULAR_PRIVACY_COMPARTMENTS__SEE_DIANA_PRIVACY_TAB_
-ms modular privacy compartments (see diana privacy tab)
0
VAR_MSH_MULTI_STREAM_SHOWER_HEAD
-msh multi-stream shower head
0
VAR_MV_METERING_VALVE_IN_RISER__AIR_CONTROL_
-mv metering valve in riser (air-control)
0
VAR_MVC1_TIME_TROL___SINGLE_TEMP__SPECIFY_OPTION___CI_CYCLE_INTERRUPT
-mvc1 time-trol - single temp, specify option: -ci cycle interrupt
0
VAR_P_PENAL_SHOWER_HEAD
-p penal shower head
0
VAR_PBH_HEMISPHERICAL_PUSHBUTTON
-pbh hemispherical pushbutton
0
VAR_PPZ1_PROGRAMMABLE_PIEZO_PUSHBUTTON__SINGLE_TEMPERATURE_ONLY_
-ppz1 programmable piezo pushbutton (single temperature only)
0
VAR_PSO__QD_W__POSITIVE_SHUT_OFF
-pso -qd w/ positive shut-off
0
VAR_QD_QUICK_DISCONNECT
-qd quick-disconnect
0
VAR_RD_RECESSED_SOAP_DISH
-rd recessed soap dish
1
VAR_SB_24__SLIDE_BAR__FOR__FX_HAND_SHOWER_
-sb 24" slide bar (for -fx hand shower)
0
VAR_TF___TRANSFORMER
-tf - transformer
0
VAR_WS_WITHOUT_SHOWER_HEAD
-ws without shower head
0
VAR_Y_UNIVERSAL_BALL_JOINT
-y universal ball joint
0
VAR_YY_LOCKABLE_UNIVERSAL_BALL_JOINT
-yy lockable universal ball joint
0
VAR_Z_UP_DOWN_BALL_JOINT
-z up-down ball joint
0
VAR_ZZ_LOCKABLE_UP_DOWN_BALL_JOINT
-zz lockable up-down ball joint
0
ASSEMBLY_CODE
assembly code
D2010710
COST
cost
0
CREATION_DATE
creation date
09/18/2015
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
2
DEFAULT_ELEVATION
default elevation
72
DESCRIPTION
description
Acorn Shower-Ware® 500 Series Zenith Built-In Showers
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Allied Technical Services
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
3
MANUFACTURER
manufacturer
Acorn Engineering Company
MASSUNIT
massunit
1
MODEL
model
538-RD
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
0
WFU
wfu
4
NAME
name
Model 500 Series
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions