??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 450BBF Series
Bill of material
458BBF-W
ORDERNO
458BBF-W
VAR0___ELECTRONIC_VALVES__SINGLE_TEMP__METERING__MUST_SPECIFY_TYPE_WHERE_INDICATED_BELOW_
0 - electronic valves, single temp. metering (must specify type where indicated below)
0
VAR5___FLO_CLOZ__SINGLE_TEMPERATURE
5 - flo-cloz, single temperature
0
VAR6___AIR_CONTROL__SINGLE_TEMPERATURE_METERING
6 - air-control, single temperature metering
0
VAR8___T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE_WITH_PATENTED_LIGATURE_RESISTANT_ADA_TRI_LEVER_HANDLE__ASSE_1016_COMPLIANT_
8 - t/p temperature-pressure balancing mixing valve with patented ligature resistant ada tri-lever handle (asse 1016 compliant)
0
VAR9__WITHOUT_VALVES__VALVES_BY_OTHERS_
9- without valves (valves by others)
0
CAN_HOST_REBAR
can host rebar
0
CH__CURTAIN_WITH_HEADRAIL_36__OPENING
ch- curtain with headrail-36" opening
0
CI___CYCLE_INTERRUPT
ci - cycle interrupt
0
COPYRIGHTED_BY
copyrighted by
Acorn
COST
cost
0
CSH___CONICAL_SHOWERHEAD
csh - conical showerhead
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
D___SURFACE_MOUNTED_SOAP_DISH
d - surface-mounted soap dish
0
DEFAULT_ELEVATION
default elevation
72
DESCRIPTION
description
Apex Type 5, Surface-Mounted Barrier Free Showers - ADA Compliant - Wide Housing
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Acorn Bim Design Team
EG___ENVIRO_GLAZE_COLOR__SPECIFY_
eg - enviro-glaze color, specify:
0
EH__EXTENDED_HEAD_17_5_DEGREE_DISCHARGE
eh- extended head 17.5 degree discharge
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMPERATURE
evs1 - electronic valve system - single temperature
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system w/ piezo pushbutton
0
F___FLOW_CONTROL__MUST_SPECIFY___SHOWERHEAD_ONLY___1_4_GPM__1_6_GPM__2_0_GPM_
f - flow control, must specify: (showerhead only) (1.4 gpm, 1.6 gpm, 2.0 gpm)
0
FG___14_GAGE_MATERIAL_CONSTRUCTION
fg - 14 gage material construction
0
FSP___PHENOLIC_FOLDING_SEAT_IN_LIEU_OF_PADDED_SEAT
fsp - phenolic folding seat in lieu of padded seat
0
FSS___STAINLESS_STEEL_FOLDING_SEAT_IN_LIEU_OF_PADDED
fss - stainless steel folding seat in lieu of padded
0
G___INDIVIDUAL_STOPS__FLO_CLOZ_ONLY_
g - individual stops (flo-cloz only)
0
H___HAND_VOLUME_CONTROL
h - hand volume control
0
HOST
host
5
HW_CONNECTION
hw connection
1
K___ALLEN_KEY_VOLUME_CONTROL
k - allen key volume control
0
LFS___LESS_PADDED_FOLDING_SEAT
lfs - less padded folding seat
0
LGB___LESS_GRAB_BAR
lgb - less grab bar
0
LVR__LEVER_HANDLE___8___DIVERTER_VALVE_
lvr- lever handle (-8 & diverter valve)
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
458BBF-W
MS___MODULAR_PRIVACY_COMPARTMENTS__SEE_DIANA_PRIVACY_TAB_
ms - modular privacy compartments (see diana privacy tab)
0
MSH___MULTI_STREAM_SHOWER_HEAD
msh - multi-stream shower head
0
MTP1___SINGLE_TEMP_MASTER_TROL
mtp1 - single temp master-trol
0
MTPP1__SINGLE_TEMP__PIEZO_BUTTON_MASTER_TROL
mtpp1- single temp, piezo button master-trol
0
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
P___PENAL_SHOWER_HEAD
p - penal shower head
0
PART_TYPE
part type
0
PBH___HEMISPHERICAL_PUSHBUTTON
pbh - hemispherical pushbutton
0
PPZ1___PROGRAMMABLE_PIEZO_PUSHBUTTON__SINGLE_TEMPERATURE_ONLY_
ppz1 - programmable piezo pushbutton (single temperature only)
0
PSO___POSITIVE_SHUT_OFF_FOR_QUICK_DISCONNECT
pso - positive shut-off for quick disconnect
0
RD__RECESSED_SOAP_DISH__EXTENDS_HOUSING_5__AND_WILL_INTERFERE_WITH_GRAB_BAR_INSTALLATION_
rd- recessed soap dish (extends housing 5" and will interfere with grab bar installation)
0
REVISION_DATE
revision date
10/10/17
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RP___REINFORCED_PANEL_FOR_FOLDING_SEAT_WITH_CURTAIN
rp - reinforced panel for folding seat with curtain
0
SB___24__SLIDE_BAR__PANEL_MOUNTED_
sb - 24" slide bar (panel mounted)
0
SC___SUPPLY_COVER__CEILING_HEIGHT_______
sc - supply cover, ceiling height_______
0
SCH___HORIZONTAL_SUPPLY_COVER__OPTIONAL_SLOPING_TOP__OPTIONAL_SLOPING_BOTTOM__ACORN_ROOM_LAYOUT_REQUIRED_
sch - horizontal supply cover, optional sloping top, optional sloping bottom (acorn room layout required)
0
SHARED
shared
1
T___TOP_SUPPLY
t - top supply
0
TF__TRANSFORMER__120VAC_TO_24VAC___MVC_OPTION_ONLY_
tf- transformer, 120vac to 24vac (-mvc option only)
0
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
W___WALL_SUPPLY
w - wall supply
0
WASTE_CONNECTION
waste connection
0
WS__WITHOUT_SHOWERHEAD
ws- without showerhead
0
Y___UNIVERSAL_BALL_JOINT
y - universal ball joint
0
YY___LOCKABLE_UNIVERSAL_BALL_JOINT
yy - lockable universal ball joint
0
Z___UP_DOWN_BALL_JOINT
z - up-down ball joint
0
ZZ___LOCKABLE_UP_DOWN_BALL_JOINT
zz - lockable up-down ball joint
0
NAME
name
Model 450BBF Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions