??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 450BADAWH Series
Bill of material
Model 450BADAWH Series
ORDERNO
Model 450BADAWH Series
VAR0___ELECTRONIC_VALVES__SINGLE_TEMP__METERING__MUST_SPECIFY_TYPE_WHERE_INDICATED_BELOW_
0 - electronic valves, single temp. metering (must specify type where indicated below)
0
VAR5___FLO_CLOZ__SINGLE_TEMPERATURE
5 - flo-cloz, single temperature
0
VAR6___AIR_CONTROL__SINGLE_TEMPERATURE_METERING
6 - air-control, single temperature metering
1
VAR8___T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE__ASSE_1016_COMPLIANT_
8 - t/p temperature-pressure balancing mixing valve (asse 1016 compliant)
0
ASSEMBLY_CODE
assembly code
BS___BUILT_IN_LIQUID_SOAP_SYSTEM__NON_ADA_
bs - built-in liquid soap system (non-ada)
1
CATEGORY
category
CI___CYCLE_INTERRUPT
ci - cycle interrupt
0
COPYRIGHTED_BY
copyrighted by
ATS
COST
cost
0
CSH___CONICAL_SHOWERHEAD
csh - conical showerhead
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
D___SURFACE_MOUNTED_SOAP_DISH
d - surface-mounted soap dish
1
DEFAULT_ELEVATION
default elevation
72
DESCRIPTION
description
Apex Type 5, Surface-Mounted Showers - ADA Compliant - Wide Housing
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE_COLOR__SPECIFY_
eg - enviro-glaze color, specify:
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMPERATURE
evs1 - electronic valve system - single temperature
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system w/ piezo pushbutton
0
F___FLOW_CONTROL__MUST_SPECIFY___SHOWERHEAD_ONLY___1_4_GPM__1_6_GPM__2_0_GPM_
f - flow control, must specify: (showerhead only) (1.4 gpm, 1.6 gpm, 2.0 gpm)
1
FAMILY_NAME
family name
FG___14_GAGE_MATERIAL_CONSTRUCTION
fg - 14 gage material construction
0
SC___SUPPLY_COVER__CEILING_HEIGHT_______
sc - supply cover, ceiling height_______
0
SCH___HORIZONTAL_SUPPLY_COVER__OPTIONAL_SLOPING_TOP__OPTIONAL_SLOPING_BOTTOM__ACORN_ROOM_LAYOUT_REQUIRED_
sch - horizontal supply cover, optional sloping top, optional sloping bottom (acorn room layout required)
0
SHARED
shared
1
T___TOP_SUPPLY
t - top supply
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
W___WALL_SUPPLY
w - wall supply
1
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
Y___UNIVERSAL_BALL_JOINT
y - universal ball joint
0
YY___LOCKABLE_UNIVERSAL_BALL_JOINT
yy - lockable universal ball joint
0
Z___UP_DOWN_BALL_JOINT
z - up-down ball joint
0
ZZ___LOCKABLE_UP_DOWN_BALL_JOINT
zz - lockable up-down ball joint
0
NAME
name
Model 450BADAWH Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions