??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 450B Series
Bill of material
Model 450B Series
ORDERNO
Model 450B Series
VAR_CSH___CONICAL_SHOWERHEAD
-csh - conical showerhead
0
VAR0___ELECTRONIC_VALVES__SINGLE_TEMP_METERING
0 - electronic valves, single-temp metering
0
VAR1___FLO_CLOZ__H___C
1 - flo-cloz, h & c
0
VAR5___FLO_CLOZ__SINGLE_TEMPERATURE
5 - flo-cloz, single temperature
0
VAR6___AIR_CONTROL__SINGLE_TEMPERATURE_METERING
6 - air-control, single temperature metering
0
VAR7___METER_MATIC__SINGLE_TEMPERATURE_METERING
7 - meter-matic, single temperature metering
0
VAR8___T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE__ASSE_1016_COMPLIANT_
8 - t/p temperature-pressure balancing mixing valve (asse 1016 compliant)
1
ASSEMBLY_CODE
assembly code
BS___BUILT_IN_LIQUID_SOAP_SYSTEM
bs - built-in liquid soap system
0
CATEGORY
category
EVSP1___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system w/ piezo pushbutton
0
F___FLOW_CONTROL_1_4__1_6__OR_2_0_GPM
f - flow control 1.4, 1.6, or 2.0 gpm
0
FAMILY_NAME
family name
FG___14_GAGE_MATERIAL_CONSTRUCTION
fg - 14 gage material construction
0
SC___SUPPLY_COVER__CEILING_HEIGHT_______
sc - supply cover, ceiling height_______
0
SCH___HORIZONTAL_SUPPLY_COVER
sch - horizontal supply cover
0
SHARED
shared
1
T___TOP_SUPPLY
t - top supply
1
TF___TRANSFORMER
tf - transformer
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
W___WALL_SUPPLY
w - wall supply
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WS___WITHOUT_SHOWERHEAD
ws - without showerhead
0
Y___UNIVERSAL_BALL_JOINT
y - universal ball joint
0
YY___LOCKABLE_UNIVERSAL_BALL_JOINT
yy - lockable universal ball joint
0
Z___UP_DOWN_BALL_JOINT
z - up-down ball joint
0
ZZ___LOCKABLE_UP_DOWN_BALL_JOINT
zz - lockable up-down ball joint
0
NAME
name
Model 450B Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions