??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 410BBF Series
Bill of material
Model 410BBF Series
ORDERNO
Model 410BBF Series
VAR_0_ELECTRONIC_VALVES__SINGLE_TEMP__METERING__SPECIFY_TYPE_WHERE_INDICATED_
-0 electronic valves, single temp. metering (specify type where indicated)
0
VAR_1_FLUSH_MOUNTED_ADA_SHOWERS
-1 flush-mounted ada showers
1
VAR_5_FLO_CLOZ__SINGLE_TEMP__W__LEVER_HANDLE_
-5 flo-cloz, single temp (w/ lever handle)
0
VAR_6_AIR_CONTROL__SINGLE_TEMPERATURE_METERING
-6 air-control, single temperature metering
0
VAR_8_T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE_WITH_PATENTED_LIGATURE_RESISTANT_ADA_TRI_LEVER_HANDLE__ASSE_1016_COMPLIANT_
-8 t/p temperature-pressure balancing mixing valve with patented ligature resistant ada tri-lever handle (asse 1016 compliant)
1
VAR_BS_BUILT_IN_LIQUID_SOAP_SYSTEM__DISPENSER_NOT_ADA_COMPLIANT_
-bs built-in liquid soap system (dispenser not ada compliant)
0
VAR_TF_TRANSFORMER__120VAC_TO_24VAC___MVC_OPTION_ONLY_
-tf transformer, 120vac to 24vac (-mvc option only)
0
VAR_W_WALL
-w wall
0
VAR_WS_WITHOUT_SHOWERHEAD
-ws without showerhead
0
VAR_Y_UNIVERSAL_BALL_JOINT
-y universal ball joint
0
VAR_YY_LOCKABLE_UNIVERSAL_BALL_JOINT
-yy lockable universal ball joint
0
VAR_Z_UP_DOWN_BALL_JOINT
-z up-down ball joint
0
VAR_ZZ_LOCKABLE_UP_DOWN_BALL_JOINT
-zz lockable up-down ball joint
0
VAR4___APEX
4 - apex
1
ASSEMBLY_CODE
assembly code
D2010710
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
2
DEFAULT_ELEVATION
default elevation
55
DESCRIPTION
description
Acorn Shower-Ware® 410BADA Series Apex Type 1, Flush-Mounted Showers - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Allied Technical Services
FAMILY_NAME
family name
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
3
KEYNOTE
keynote
MANUFACTURER
manufacturer
Acorn Engineering Company
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
418BADA
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
09/21/2015
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
4
NAME
name
Model 410BBF Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions