??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 410BADA Series
Bill of material
418BADA
ORDERNO
418BADA
VAR_0_ELECTRONIC_VALVES__SINGLE_TEMP__METERING__SPECIFY_TYPE_WHERE_INDICATED_
-0 electronic valves, single temp. metering (specify type where indicated)
0
VAR_1_FLUSH_MOUNTED_SHOWERS
-1 flush-mounted showers
1
VAR_5_FLO_CLOZ__SINGLE_TEMP__W__LEVER_HANDLE_
-5 flo-cloz, single temp (w/ lever handle)
0
VAR_6_AIR_CONTROL__SINGLE_TEMPERATURE_METERING
-6 air-control, single temperature metering
0
VAR_8_T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE_WITH_PATENTED_LIGATURE_RESISTANT_ADA_TRI_LEVER_HANDLE__ASSE_1016_COMPLIANT_
-8 t/p temperature-pressure balancing mixing valve with patented ligature resistant ada tri-lever handle (asse 1016 compliant)
1
VAR_BS_BUILT_IN_LIQUID_SOAP_SYSTEM__DISPENSER_NOT_ADA_COMPLIANT_
-bs built-in liquid soap system (dispenser not ada compliant)
0
VAR_CH_CURTAIN_WITH_HEADRAIL___36__OPENING
-ch curtain with headrail - 36" opening
0
VAR_EG_ENVIRO_GLAZE__SPECIFY_COLOR_
-eg enviro-glaze (specify color)
0
VAR_EVS1_ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
-evs1 electronic valve system - single temp
0
VAR_EVSP1_ELECTRONIC_VALVE_SYS__W__PIEZO_PUSHBUTTON
-evsp1 electronic valve sys. w/ piezo pushbutton
0
VAR_FG___14_GAGE_PANEL
-fg - 14 gage panel
0
VAR_FH_FIXED_HEAD_AT_48__IN_LIEU_OF_HAND_SHOWER____CSH_CONICAL_SHOWER_HEAD__1_4_GPM__1_6_GPM__2_0_GPM
-fh fixed head at 48" in lieu of hand shower; -csh conical shower head, 1.4 gpm, 1.6 gpm, 2.0 gpm
0
VAR_G_INDIVIDUAL_STOPS__FLO_CLOZ_ONLY_
-g individual stops (flo-cloz only)
0
VAR_LVR_LEVER_HANDLE___8_VALVE_ONLY_
-lvr lever handle (-8 valve only)
0
VAR_MV_METERING_VALVE_IN_RISER__AIR_CONTROL_
-mv metering valve in riser (air-control)
0
VAR_MVC1_TIME_TROL___SINGLE_TEMP__SPECIFY_OPTION___CI_CYCLE_INTERRUPT
-mvc1 time-trol - single temp, specify option: -ci cycle interrupt
0
VAR_PBH_HEMISPHERICAL_PUSHBUTTON
-pbh hemispherical pushbutton
0
VAR_PPZ1_PROGRAMMABLE_PIEZO_PUSHBUTTON__SINGLE_TEMPERATURE_ONLY_
-ppz1 programmable piezo pushbutton (single temperature only)
0
VAR_RD_RECESSED_SOAP_DISH__NOT_ADA_COMPLIANT_
-rd recessed soap dish (not ada compliant)
0
VAR_RP_REINFORCED_PANEL_FOR_FOLDING_SEAT_WITH_CURTAIN
-rp reinforced panel for folding seat with curtain
0
VAR_SB_24__SLIDE_BAR__PANEL_MOUNTED_
-sb 24" slide bar (panel mounted)
0
VAR_TF_TRANSFORMER
-tf transformer
0
VAR_W_WALL
-w wall
0
VAR_WS_WITHOUT_SHOWERHEAD
-ws without showerhead
0
VAR4___APEX
4 - apex
1
ASSEMBLY_CODE
assembly code
D2010710
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
2
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Acorn Shower-Ware® 410BADA Series Apex Type 1, Flush-Mounted Showers - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Allied Technical Services
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
3
MANUFACTURER
manufacturer
Acorn Engineering Company
MASSUNIT
massunit
1
MODEL
model
418BADA
MS___MODULAR_PRIVACY_COMPARTMENTS__SEE_DIANA_PRIVACY_TAB_
ms - modular privacy compartments (see diana privacy tab)
0
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
PSO___POSITIVE_SHUT_OFF_FOR_QUICK_DISCONNECT
pso - positive shut-off for quick disconnect
0
REVISED_DATE
revised date
09/21/2015
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
0
WFU
wfu
4
NAME
name
Model 410BADA Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions