??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 410B Series
Bill of material
418B-W-RD
ORDERNO
418B-W-RD
VAR_0_ELECTRONIC_VALVES__SINGLE_TEMP_METERING__SPECIFY_TYPE_WHERE_INDICATED_
-0 electronic valves, single-temp metering (specify type where indicated)
0
VAR_1_FLO_CLOZ__H___C
-1 flo-cloz, h & c
1
VAR_5_FLO_CLOZ__SINGLE_TEMPERATURE
-5 flo-cloz, single temperature
0
VAR_6_AIR_CONTROL__SINGLE_TEMPERATURE_METERING
-6 air-control, single temperature metering
0
VAR_7_METER_MATIC__SINGLE_TEMPERATURE_METERING
-7 meter-matic, single temperature metering
0
VAR_8_T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE_WITH_PATENTED_LIGATURE_RESISTANT_TRI_LEVER_HANDLE__ASSE1016_COMPLIANT_
-8 t/p temperature-pressure balancing mixing valve with patented ligature resistant tri-lever handle (asse1016 compliant)
1
VAR_9_WITHOUT_VALVES__VALVES_BY_OTHERS_
-9 without valves (valves by others)
0
VAR_BS___BUILT_IN_LIQUID_SOAP_SYSTEM
-bs - built-in liquid soap system
0
VAR_CSH_CONICAL_SHOWERHEAD__LIGATURE_RESISTANT_
-csh conical showerhead (ligature resistant)
0
VAR_D___SOAP_DISH
-d - soap dish
0
VAR_EG_ENVIRO_GLAZE__SPECIFY_COLOR_
-eg enviro-glaze (specify color)
0
VAR_EVS1_ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
-evs1 electronic valve system - single temp
0
VAR_EVSP1_ELECTRONIC_VALVE_SYS__W__PIEZO_PUSHBUTTON
-evsp1 electronic valve sys. w/ piezo pushbutton
0
VAR_F___FLOW_CONTROL__MUST_SPECIFY__1_4_GPM__1_6_GPM__2_0_GPM
-f - flow control, must specify: 1.4 gpm, 1.6 gpm, 2.0 gpm
0
VAR_FG___14_GAGE_PANEL
-fg - 14 gage panel
0
VAR_FX_HAND_SHOWER_WITH_60__STAINLESS_STEEL_HOSE__IN_LIEU_OF_CONVENTIONAL_SHOWERHEAD___QD_QUICK_DISCONNECT___PSO__QD_W__POSITIVE_SHUT_OFF
-fx hand shower with 60" stainless steel hose (in lieu of conventional showerhead) -qd quick-disconnect, -pso -qd w/ positive shut-off
0
VAR_G_INDIVIDUAL_STOPS__FLO_CLOZ_ONLY_
-g individual stops (flo-cloz only)
0
VAR_H_HAND_VOLUME_CONTROL
-h hand volume control
0
VAR_K_ALLEN_KEY_VOLUME_CONTROL
-k allen key volume control
0
VAR_LVR_LEVER_HANDLE___5___8_VALVES_
-lvr lever handle (-5 & 8 valves)
0
VAR_MS_MODULAR_PRIVACY_COMPARTMENTS__SEE_DIANA_PRIVACY_TAB_
-ms modular privacy compartments (see diana privacy tab)
0
VAR_MSH_MULTI_STREAM_SHOWER_HEAD
-msh multi-stream shower head
0
VAR_MV_METERING_VALVE_IN_RISER__AIR_CONTROL_
-mv metering valve in riser (air-control)
0
VAR_MVC1_TIME_TROL___SINGLE_TEMP__SPECIFY_OPTIONS___CI_CYCLE_INTERRUPT
-mvc1 time-trol - single temp, specify options: -ci cycle interrupt
0
VAR_P_PENAL_SHOWER_HEAD
-p penal shower head
0
VAR_PBH_HEMISPHERICAL_PUSHBUTTON
-pbh hemispherical pushbutton
0
VAR_PPZ1___PROGRAMMABLE_PIEZO_PUSHBUTTON__SINGLE_TEMPERATURE_ONLY_
-ppz1 - programmable piezo pushbutton (single temperature only)
0
VAR_RD_RECESSED_SOAP_DISH
-rd recessed soap dish
1
VAR_SB_24__SLIDE_BAR__FOR__FX_HAND_SHOWER_
-sb 24" slide bar (for -fx hand shower)
0
VAR_TF_TRANSFORMER
-tf transformer
0
VAR_W_WALL
-w wall
1
VAR_WS_WITHOUT_SHOWERHEAD_WITHOUT_SHOWER_HEAD_PUNCHING__UNLESS_OTHERWISE_SPECIFIED
-ws without showerhead without shower head punching, unless otherwise specified
0
VAR_Y_UNIVERSAL_BALL_JOINT
-y universal ball joint
0
VAR_YY_LOCKABLE_UNIVERSAL_BALL_JOINT
-yy lockable universal ball joint
0
VAR_Z_UP_DOWN_BALL_JOINT
-z up-down ball joint
0
VAR_ZZ_LOCKABLE_UP_DOWN_BALL_JOINT
-zz lockable up-down ball joint
0
VAR4___APEX
4 - apex
1
ASSEMBLY_CODE
assembly code
D2010710
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
2
DEFAULT_ELEVATION
default elevation
72
DESCRIPTION
description
Acorn Shower-Ware® 410B Series Apex Type 1 Flush-Mounted Shower
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Allied Technical Services
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
3
MANUFACTURER
manufacturer
Acorn Engineering Company
MASSUNIT
massunit
1
MODEL
model
418B-W-RD
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
09/21/2015
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WASTE_CONNECTION
waste connection
0
WFU
wfu
4
NAME
name
Model 410B Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions