??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3753
Bill of material
3753
ORDERNO
3753
VAR1___OFF_FLOOR__WALL_OUTLET
1 - off-floor, wall outlet
1
VAR3753___MERIDIAN_CORTERRA_HI_LO_TRI_BASIN
3753 - meridian corterra hi-lo tri-basin
1
VAR9___LESS_SPOUT_AND_VALVES___MUST_SPECIFY_PUNCHING_IF_REQUIRED_
9 - less spout and valves (must specify punching if required)
0
ASSEMBLY_CODE
assembly code
D2010400
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Meridian Corterra Hi-Lo Tri-Basin - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS
EG___ENVIRO_GLAZE__ENCLOSURE___COLOR____
eg - enviro-glaze (enclosure), color:___
0
H___HAND_OPERATION_WITH_DECK_MOUNTED_BUTTON
h - hand operation with deck mounted button
0
H1___SINGLE_HOLE_CENTERED
h1 - single hole centered
0
H24___TWO_HOLES_CENTERED_4__C_C
h24 - two holes centered 4" c/c
0
H34___THREE_HOLES_4__CENTERSET
h34 - three holes 4" centerset
0
H36____THREE_HOLES_6__CENTERSET
h36 - three holes 6" centerset
0
HLH___HI_LO_HI_DECK_CONFIGURATION
hlh - hi-lo-hi deck configuration
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
LHL___LO_HI_LO_DECK_CONFIGURATION
lhl - lo-hi-lo deck configuration
0
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MODEL
model
3753-1-LHL
OCC___OPTIONAL_CORTERRA_COLOR___SPECIFY___
occ - optional corterra color - specify:__
0
PART_TYPE
part type
0
PDM___METERING_LIQUID_SOAP_DISPENSER
pdm - metering liquid soap dispenser
0
PHONE_
phone#
626-336-4561
PPZ___PROGRAMMABLE_PIEZO_PUSHBUTTON_ELECTRONIC_METERING_BACKSPLASH_MOUNTED_SPOUT_STANDARD
ppz - programmable piezo pushbutton electronic metering backsplash mounted spout standard
0
REVISED_DATE
revised date
18/06/2014
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SO___SENSOR_OPERATION__STANDARD__WITH_DECK_MOUNTED_SPOUT___ASSE_1070_T_P_VALVE
so - sensor operation (standard) with deck mounted spout & asse 1070 t/p valve
0
SO_BAT___SENSOR_OPERATION__BATTERY_OPERATED__WITH_DECK_MOUNTED_SPOUT___ASSE_1070_T_P_VALVE__BATTERIES_NOT_INCLUDED_
so-bat - sensor operation (battery operated) with deck mounted spout & asse 1070 t/p valve (batteries not included)
0
ST___SINGLE_TEMPERATURE_VALVE
st - single temperature valve
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
URL
url
http://www.acorneng.com/uploads/fileLibrary/3753.pdf
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3753
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions