??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3713
Bill of material
3713-1
ORDERNO
3713-1
VAR1___OFF_FLOOR__WALL_OUTLET
1 - off-floor, wall outlet
0
VAR3713___MERIDIAN_STAINLESS_STEEL_STRAIGHT_FRONT_TRI_BASIN
3713 - meridian stainless steel straight front tri-basin
1
VAR9___PUNCHING_FOR_VALVES___SPOUT_BY_OTHERS__SPECIFY__RLD_OR__TZ_
9 - punching for valves & spout by others (specify -rld or -tz)
0
ASSEMBLY_CODE
assembly code
D2010400
COST
cost
0
CSG___4__CENTERSET_FAUCET_WITHGOOSENECK_SPOUT___WRIST_BLADE_HANDLES_INCLUDES__H34_SPECIFY__RLD_OR__TZ
csg - 4" centerset faucet withgooseneck spout & wrist blade handles includes -h34 specify -rld or -tz
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Meridian Stainless Steel Straight Front Uni-Basin - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS
DMJ___DECK_MOUNTED__J__SPOUT
dmj - deck mounted 'j' spout
0
DML___DECK_MOUNTED__L__SPOUT
dml - deck mounted 'l' spout
0
DMP___DECK_MOUNTED_PUSHBUTTON
dmp - deck mounted pushbutton
0
EB___ENCLOSED_BOTTOM__NOT_AVAILABLE_W___SSN_
eb - enclosed bottom (not available w/ -ssn)
0
ECL___EXTENDED_COUNTERTOP___LEFT_HAND__SPECIFY_______120__MAXIMUM_OVERALL_WIDTH_
ecl - extended countertop - left hand, specify ____ (120" maximum overall width)
0
ECR___EXTENDED_COUNTERTOP___RIGHT_HAND__SPECIFY_______120__MAXIMUM_OVERALL_WIDTH_
ecr - extended countertop - right hand, specify ____ (120" maximum overall width)
0
EG___ENVIRO_GLAZE__CABINET_COUNTER__COLOR_______
eg - enviro-glaze (cabinet/counter) color: _____
0
H___HAND_OPERATION_BACKSPLASH_MOUNTED_SPOUT_STANDARD
h - hand operation backsplash mounted spout standard
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
JH___31__JUNIOR_RIM_HEIGHT__NOT_ADA_COMPLIANT_
jh - 31" junior rim height (not ada compliant)
0
LE___LESS_TRAP_ENCLOSURE
le - less trap enclosure
0
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
ME___MARINE_EDGE
me - marine edge
0
MODEL
model
3713
OF___BASIN_OVERFLOW
of - basin overflow
0
PART_TYPE
part type
0
PDM___METERING_LIQUID_SOAP_DISPENSER
pdm - metering liquid soap dispenser
0
PHONE_
phone#
626-336-4561
PPZ___PROGRAMMABLE_PIEZO_PUSHBUTTON_ELECTRONIC_METERING_BACKSPLASH_MOUNTED_SPOUT_STANDARD
ppz - programmable piezo pushbutton electronic metering backsplash mounted spout standard
0
REVISED_DATE
revised date
17/06/2014
RLD____D__SHAPED_BASIN__SPECIFY_PUNCHING_FOR__9__VALVE_BY_OTHERS____H38__H34__H24__H1
rld - "d" shaped basin (specify punching for -9, valve by others) - h38, h34, h24, h1
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SLE___SLOPED_FRONT_ENCLOSURE___1_OFF_FLOOR_MODELS_ONLY__MUST_ALSO_SPECIFY__SPX_OR__VP_BELOW_
sle - sloped front enclosure (-1 off floor models only; must also specify -spx or -vp below)
0
SO___SENSOR_OPERATION__DECK_MOUNTED_SPOUTS__MUST_SPECIFY_BELOW
so - sensor operation, deck mounted spouts, must specify below
0
SO_BAT___SENSOR_OPERATION__BATTERY_POWERED_DECK_MOUNTED_SPOUTS__MUST_SPECIFY_BELOW__BATTERIES_NOT_INCLUDED_
so-bat - sensor operation, battery powered deck mounted spouts, must specify below (batteries not included)
0
SPX___16_GAGE_STAINLESS_STEEL_ENCLOSURE
spx - 16 gage stainless steel enclosure
0
SSN___2_1_2__STAINLESS_STEEL_NARROW_APRON___1_OFF_FLOOR_MODELS_ONLY_
ssn - 2-1/2" stainless steel narrow apron (-1 off-floor models only)
0
ST___SINGLE_TEMPERATURE_VALVE
st - single temperature valve
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TZ___TRAPEZOIDAL_BASIN__SPECIFY_PUNCHING_FOR__9__VALVE_BY_OTHERS____H38__H34__H24__H1
tz - trapezoidal basin (specify punching for -9, valve by others) - h38, h34, h24, h1
0
URL
url
http://www.acorneng.com/uploads/fileLibrary/3712.pdf
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VP___VINYLCLAD_ENCLOSURE___SPECIFY__WHITE__GRAY__BLACK__STD__
vp - vinylclad enclosure - specify: white, gray, black (std.)
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3713
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions