??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3704
Bill of material
3704-1
ORDERNO
3704-1
VAR1___OFF_FLOOR__WALL_OUTLET
1 - off-floor, wall outlet
0
VAR2___ON_FLOOR__WALL_OUTLET___NOT_ADA_COMPLIANT_
2 - on-floor, wall outlet ( not ada compliant)
0
VAR3704___MERIDIAN_STAINLESS_STEEL_CURVED_FRONT_QUAD_BASIN
3704 - meridian stainless steel curved front quad-basin
1
VAR9___PUNCHING_FOR_VALVES___SPOUT_BY_OTHERS
9 - punching for valves & spout by others
0
AMPERAGE
amperage
0
ASSEMBLY_CODE
assembly code
D2010400
COST
cost
0
CSG___4__CENTERSET_FAUCET_WITH_GOOSENECK_SPOUT___WRIST_BLADE_HANDLES_INCLUDES__RLD___H34
csg - 4" centerset faucet with gooseneck spout & wrist blade handles includes -rld & h34
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Meridian Stainless Steel Curved Front Quad-Basin - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS
DMJ___DECK_MOUNTED__J__SPOUT
dmj - deck mounted 'j' spout
0
DML___DECK_MOUNTED__L__SPOUT
dml - deck mounted 'l' spout
0
DMP___DECK_MOUNTED_PUSHBUTTON
dmp - deck mounted pushbutton
0
EB___ENCLOSED_BOTTOM__NOT_AVAILABLE_W____SSN____NOT_ADA_COMPLIANT_
eb - enclosed bottom (not available w/ - ssn) (not ada compliant)
0
ECL___EXTENDED_COUNTERTOP___LEFT_HAND__SPECIFY_______120__MAXIMUM_OVERALL_WIDTH_
ecl - extended countertop - left hand, specify ____ (120" maximum overall width)
0
ECR___EXTENDED_COUNTERTOP___RIGHT_HAND__SPECIFY_______120__MAXIMUM_OVERALL_WIDTH_
ecr - extended countertop - right hand, specify ____ (120" maximum overall width)
0
EG___ENVIRO_GLAZE__CABINET_COUNTER__COLOR_______
eg - enviro-glaze (cabinet/counter) color: _____
0
H___HAND_OPERATION_BACKSPLASH_MOUNTED_SPOUT_STANDARD
h - hand operation backsplash mounted spout standard
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
IB___INTERGRAL_BOWL
ib - intergral bowl
0
JH___31__JUNIOR_RIM_HEIGHT__NOT_ADA_COMPLIANT_
jh - 31" junior rim height (not ada compliant)
0
LE___LESS_TRAP_ENCLOSURE
le - less trap enclosure
0
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MF___MIRROR_FINISH_BASIN
mf - mirror finish basin
0
MODEL
model
3704-1
OF___BASIN_OVERFLOW
of - basin overflow
0
PART_TYPE
part type
0
PDM___METERING_LIQUID_SOAP_DISPENSER
pdm - metering liquid soap dispenser
0
PHONE_
phone#
626-336-4561
PPZ___PROGRAMMABLE_PIEZO_PUSH_BUTTON_ELECTRONIC_METERING
ppz - programmable piezo push button electronic metering
0
REVISED_DATE
revised date
16/06/2014
RLD___DROP_IN__D__SHAPED_BASIN__SPECIFY_PUNCHING_FOR__9__VALVE_BY_OTHERS___H1_SINGLE_HOLE_CENTRED__H_24_TWO_HOLES__4__CENTERSET__H34_THREE_HOLES__4__CENTERSET
rld - drop-in "d" shaped basin (specify punching for -9, valve by others) -h1 single hole centred, h 24 two holes, 4" centerset, h34 three holes, 4" centerset
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SES___SCALLOPED_ENCLOSURE_STYLE___1_OFF_FLOOR_MODELS_ONLY_
ses - scalloped enclosure style (-1 off-floor models only)
0
SHARED
shared
1
SO___SENSOR_OPERATION__DECK_MOUNTED_SPOUTS__MUST_SPECIFY_BELOW
so - sensor operation, deck mounted spouts, must specify below
0
SO_BAT___SENSOR_OPERATION__BATTERY_POWERED__DECK_MOUNTED_SPOUTS__MUST_SPECIFY_BELOW___BATTERIES_NOT_INCLUDED_
so-bat - sensor operation, battery powered, deck mounted spouts, must specify below ( batteries not included)
0
SSN___2_1_2__STAINLESS_STEEL_NARROW_APRON___1_OFF_FLOOR_MODELS_ONLY_
ssn - 2-1/2" stainless steel narrow apron (-1 off-floor models only)
0
ST___SINGLE_TEMPERATURE_VALVE
st - single temperature valve
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
URL
url
http://www.acorneng.com/uploads/fileLibrary/3704.pdf
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3704
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions