??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3603
Bill of material
3603-2-SO-PDM
ORDERNO
3603-2-SO-PDM
COPYRIGHTED_BY
copyrighted by
ATS
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Acorn Terrazzo Tri-Lav - 3 Station - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
H___HAND_OPERATION
h - hand operation
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
JH26___26__JUNIOR_RIM_HEIGHT
jh26 - 26" junior rim height
0
JH28___28__JUNIOR_RIM_HEIGHT
jh28 - 28" junior rim height
0
JH30___30__JUNIOR_RIM_HEIGHT
jh30 - 30" junior rim height
0
JH32___32__JUNIOR_RIM_HEIGHT
jh32 - 32" junior rim height
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
3603-2-SO-PDM
OCT___OPTIONAL_TERRAZZO_COLORS__SPECIFY
oct - optional terrazzo colors, specify
0
PART_TYPE
part type
0
PBE___PUSHBUTTON_ELECTRONIC_METERING
pbe - pushbutton electronic metering
0
PDM___METERING_LIQUID_SOAP_DISPENSER
pdm - metering liquid soap dispenser
1
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
06/14/11
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SO___SENSOR_OPERATION
so - sensor operation
1
SO_BAT___SENSOR_OPERATION__BATTERY_
so-bat - sensor operation (battery)
0
ST___SINGLE_TEMPERATURE_VALVE
st - single temperature valve
0
URL
url
http://www.acornengineering.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3603
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions