??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3563
Bill of material
3563-2-H-DV-VP
ORDERNO
3563-2-H-DV-VP
VAR2__ON_FLOOR__WALL_OUTLET
2- on floor, wall outlet
1
VAR3__ON_FLOOR__FLOOR_OUTLET
3- on floor, floor outlet
0
VAR3562_ON_FLOOR__CORNER__TWO_STATION
3562-on-floor, corner, two station
0
VAR3563__ON_FLOOR__CORNER__THREE_STATION
3563- on-floor, corner, three station
0
BO_BOTTOM_SUPPLY__VENT_OFF_DRAIN
bo-bottom supply; vent off drain
0
BT__BOTTOM_SUPPLY__VENT_THRU_FIXTURE
bt- bottom supply; vent thru-fixture
0
COST
cost
0
CS__COMPACT_SPRAYHEAD__9__DIAMETER_X_4__HIGH___NOT_AVAILABLE_WITH__DP_OR__DV_
cs- compact sprayhead- 9" diameter x 4" high ( not available with -dp or -dv)
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Corner Models- 2 or 3 Stations
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM TEAM
DP__METERING_POWDER_SOAP_DISPENSER
dp- metering powder soap dispenser
0
DV__LIQUID__LOTION_SOAP_DISPENSER
dv- liquid/ lotion soap dispenser
1
EG_ENVIRO_GLAZE_COLOR_SPECIFY
eg-enviro-glaze color specify
0
F_FOOT_OPERATION
f-foot operation
0
H__HAND_OPERATION
h- hand operation
1
HB__HOSE_BIBB__SPECIFY__LEFT_OR_RIGHT
hb- hose bibb, specify; left or right
0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
JH26__26__JUNIOR_RIM_HEIGHT__STANDARD_
jh26- 26" junior rim height (standard)
0
JH30__30__JUNIOR_RIM_HEIGHT
jh30- 30" junior rim height
0
JH32__32__JUNIOR_RIM_HEIGHT
jh32- 32" junior rim height
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
3563-2-H-DV-VP
PART_TYPE
part type
0
PBE__PUSHBUTTON_ELECTRONIC_METERING
pbe- pushbutton electronic metering
0
PCB__PIPE_COLUMN_BRACE__PIPE_BY_OTHERS_
pcb- pipe column brace (pipe by others)
0
PDM__METERING_LIQUID_SOAP_DISPENSER__NOT_AVAILABLE_WITH__BT___PCB___SC___TM___TO___TS___TT_
pdm- metering liquid soap dispenser (not available with -bt, -pcb, -sc, -tm, -to, -ts, -tt)
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SC__SUPPLY_VENT_COVER__SPECIFY_CEILING_HEIGHT_
sc- supply/vent cover (specify ceiling height)
0
SHARED
shared
1
SO__SENSOR_OPERATED
so- sensor operated
0
SO_BAT__SENSOR_OPERATION__BATTERY_
so-bat- sensor operation (battery)
0
SPX__16_GAGE_STAINLESS_STEEL_HOUSING
spx- 16 gage stainless steel housing
0
ST__SINGLE_TEMPERATURE_VALVE
st- single temperature valve
0
TM__C_OR_MULTI_FOLD_PAPER_TOWEL_DISPENSER
tm- c or multi-fold paper towel dispenser
0
TO__TOP_SUPPLY__VENT_OFF_DRAIN
to- top supply; vent off-drain
0
TS__SINGLE_FOLD_PAPER_TOWEL_DISPENSER
ts- single-fold paper towel dispenser
0
TT__TOP_SUPPLY__VENT_THRU_FIXTURE
tt- top supply; vent thru-fixture
0
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VP__VINYLCLAD_HOUSING_COLOR__BLACK_OR_GRAY_OR_WHITE_
vp- vinylclad housing color (black or gray or white)
1
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3563
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions