??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3508
Bill of material
3508
ORDERNO
3508
VAR3___ON_FLOOR__FLOOR_OUTLET
3 - on-floor, floor outlet
1
VAR3508___ISLAND_CIRCULAR__EIGHT_STATION
3508 - island circular, eight station
1
ASSEMBLY_CODE
assembly code
D2010610
BO___BOTTOM_SUPPLY__VENT_OFF_DRAIN
bo - bottom supply; vent off-drain
0
BT___BOTTOM_SUPPLY__VENT_THRU_FIXTURE
bt - bottom supply; vent thru-fixture
0
COST
cost
0
CS___COMPACT_SPRAYHEAD___9__DIAMETER_X_4__HIGH__NOT_AVAILABLE_WITH__DP_OR__DV_
cs - compact sprayhead - 9" diameter x 4" high (not available with -dp or -dv)
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Wash-Ware® 3508 Series Circular Models - 8 Stations
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS
DP___METERING_POWDER_SOAP_DISPENSER
dp - metering powder soap dispenser
0
DV___LIQUID_LOTION_SOAP_DISPENSER__NOT_ADA_COMPLIANT_
dv - liquid/lotion soap dispenser (not ada compliant)
0
EG___ENVIRO_GLAZE_COLOR__BOWL_AND_SPRAYHEAD__SPECIFY_
eg - enviro-glaze color, bowl and sprayhead (specify)
0
F___FOOT_OPERATION
f - foot operation
0
H___HAND_OPERATION
h - hand operation
0
HB___HOSE_BIBB__L_OR_R___NOT_ADA_COMPLIANT_
hb - hose bibb (l or r) (not ada compliant)
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
JH31___31__JUNIOR_RIM_HEIGHT__NOT_ADA_COMPLIANT_ON___2_ON_FLOOR_UNITS_
jh31 - 31" junior rim height (not ada compliant on - 2 on-floor units)
0
MANUFACTURER
manufacturer
Wash-Ware
MASSUNIT
massunit
1
MODEL
model
3508
PART_TYPE
part type
0
PCB___PIPE_COLUMN_BRACE__PIPE_BY_OTHERS__
pcb - pipe column brace (pipe by others.)
0
PDM___METERING_LIQUID_SOAP_DISPENSER__NOT_AVAILABLE_WITH___BT___PCB__SC___TM___TO___TS__OR__TT__
pdm - metering liquid soap dispenser (not available with - bt, -pcb,-sc, -tm, -to, -ts, or -tt.)
0
PHONE_
phone#
626-336-4561
PPZ___PROGRAMMABLE_PIEZO_PUSH_BUTTON_ELECTRONIC_METERING
ppz - programmable piezo push button electronic metering
0
REVISED_DATE
revised date
12/06/2014
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SC___SUPPLY_COVER__CEILING_HEIGHT_______
sc - supply cover, ceiling height_______
0
SHARED
shared
1
SO___SENSOR_OPERATED__STANDARD_
so - sensor operated (standard)
0
SO_BAT__SENSOR_OPERATION__BATTERIES_NOT_INCLUDED_
so-bat- sensor operation (batteries not included)
0
SPX___16_GAGE_STAINLESS_STEEL_HOUSING
spx - 16 gage stainless steel housing
0
ST___SINGLE_TEMPERATURE_VALVE
st - single temperature valve
0
TM___C_OR_MULTI_FOLD_PAPER_TOWEL_DISPENSER__NOT_ADA_COMPLIANT__
tm - c or multi-fold paper towel dispenser (not ada compliant.)
0
TO___TOP_SUPPLY__VENT_OFF_DRAIN
to - top supply; vent off drain
0
TS___SINGLE_FOLD_PAPER_TOWEL_DISPENSER__NOT_ADA_COMPLIANT_
ts - single-fold paper towel dispenser (not ada compliant)
0
TT___TOP_SUPPLY__VENT_THRU_FIXTURE
tt - top supply; vent thru-fixture
0
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VP___VINYLCLAD_HOUSING_COLOR__BLACK__GRAY__WHITE___NOT_AVAILABLE_WITH__ES_CONTOURED_BASE_UNITS__
vp - vinylclad housing color (black, gray, white) (not available with -es contoured base units.)
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3508
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions