??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 3506
Bill of material
Model 3506
ORDERNO
Model 3506
AMPERAGE
amperage
0
ASSEMBLY_CODE
assembly code
BO___BOTTOM_SUPPLY__VENT_OFF_DRAIN
bo - bottom supply; vent off-drain
0
BT___BOTTOM_SUPPLY__VENT_THRU_FIXTURE
bt - bottom supply; vent thru-fixture
0
CATEGORY
category
COST
cost
0
CS__COMPACT_SPRAYHEAD__9__DIAMETER_X_4__HIGH___NOT_AVAILABLE_WITH__DP_OR__DV_
cs- compact sprayhead- 9" diameter x 4" high ( not available with -dp or -dv)
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Semi-Circular Models - 6 or 8 Stations
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
DP__METERING_POWDER_SOAP_DISPENSER
dp- metering powder soap dispenser
0
DV__LIQUID__LOTION_SOAP_DISPENSER
dv- liquid/ lotion soap dispenser
0
EG___ENVIRO_GLAZE_COLOR__BOWL_AND_SPRAYHEAD__SPECIFY_
eg - enviro-glaze color, bowl and sprayhead (specify)
0
F___FOOT_OPERATION
f - foot operation
0
FAMILY_NAME
family name
H__HAND_OPERATION
h- hand operation
1
HB__HOSE_BIBB__SPECIFY__LEFT_OR_RIGHT
hb- hose bibb, specify; left or right
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
REVISED_DATE
revised date
03/21/13
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SC___SUPPLY_VENT_COVER__SPECIFY_CEILING_HEIGHT______
sc - supply/vent cover, specify ceiling height _____
0
SHARED
shared
1
SO___SENSOR_OPERATION
so - sensor operation
0
SO_BAT__SENSOR_OPERATION__BATTERIES_NOT_INCLUDED_
so-bat- sensor operation (batteries not included)
0
SPX__16_GAGE_STAINLESS_STEEL_HOUSING
spx- 16 gage stainless steel housing
0
ST__SINGLE_TEMPERATURE_VALVE
st- single temperature valve
0
TM__C_OR_MULTI_FOLD_PAPER_TOWEL_DISPENSER
tm- c or multi-fold paper towel dispenser
0
TO___TOP_SUPPLY__VENT_OFF_DRAIN
to - top supply; vent off drain
0
TS__SINGLE_FOLD_PAPER_TOWEL_DISPENSER
ts- single-fold paper towel dispenser
0
TT___TOP_SUPPLY__VENT_THRU_FIXTURE
tt - top supply; vent thru-fixture
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VOLTAGE
voltage
0
VP__VINYLCLAD_HOUSING_COLOR__BLACK_OR_GRAY_OR_WHITE_
vp- vinylclad housing color (black or gray or white)
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3506
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions