??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 3422ES
Bill of material
Model 3422ES
ORDERNO
Model 3422ES
AMPERAGE
amperage
0
ASSEMBLY_CODE
assembly code
D2010810
CATEGORY
category
CB___COLUMN_BRACED_TO_BACKSPLASH
cb - column braced to backsplash
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Semi-Circular Models - Two or Three Stations
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS
DP___METERING_POWDER_SOAP_DISPENSER
dp - metering powder soap dispenser
0
DV___LIQUID___LOTION_SOAP_DISPENSER
dv - liquid / lotion soap dispenser
0
EG___ENVIRO_GLAZE_COLOR__SPECIFY_
eg - enviro-glaze color, specify:
0
FAMILY_NAME
family name
H___HAND_OPERATION
h - hand operation
0
HB___HOSE_BIBB__L_OR_R_
hb - hose bibb (l or r)
0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
PPZ___PROGRAMMABLE_PIEZO_PUSH_BUTTON_ELECTRONIC_METERING
ppz - programmable piezo push button electronic metering
0
REVISED_DATE
revised date
10/06/2014
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SO___SENSOR_OPERATED
so - sensor operated
0
SO_BAT__SENSOR_OPERATION__BATTERIES_NOT_INCLUDED_
so-bat- sensor operation (batteries not included)
0
SPX___16_GAGE_STAINLESS_STEEL_HOUSING__STANDARD_ON__ES_CONTOURED_BASE_UNITS__
spx - 16 gage stainless steel housing (standard on -es contoured base units.)
0
ST___SINGLE_TEMPERATURE_VALVE
st - single temperature valve
0
TM___C_OR_MULTI_FOLD_PAPER_TOWEL_DISPENSER
tm - c or multi-fold paper towel dispenser
0
TS___SINGLE_FOLD_PAPER_TOWEL_DISPENSER__NOT_ADA_COMPLIANT_
ts - single-fold paper towel dispenser (not ada compliant)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com/uploads/fileLibrary/342201.pdf
VENT_CONNECTION
vent connection
0
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3422ES
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions