??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3403ES
Bill of material
3403-ES-2-H
ORDERNO
3403-ES-2-H
VAR1__OFF_FLOOR__WALL_OUTLET__ADA_COMPLIANT_
1- off-floor, wall outlet (ada compliant)
0
VAR2___ON_FLOOR__WALL_OUTLET
2 - on-floor, wall outlet
1
BDM___METERING_LIQUID_SOAP_DISPENSER__NOT_AVAILABLE_WITH__1_OFF_FLOOR___JH_26__JUNIOR_HEIGHT_OR__ES_CONTOURED_BASE_UNITS_
bdm - metering liquid soap dispenser (not available with -1 off-floor, -jh 26" junior height or -es contoured base units)
0
COPYRIGHTED_BY
copyrighted by
ATS
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Elliptical Models -1, 2, or 3 Stations
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE_COLOR__BOWL_AND_SPRAYHEAD__SPECIFY_
eg - enviro-glaze color, bowl and sprayhead (specify)
0
F___FOOT_OPERATION___2_ON_FLOOR_MODELS_ONLY_
f - foot operation (-2 on-floor models only)
0
H___HAND_OPERATION
h - hand operation
1
HB___HOSE_BIBB__L_OR_R___NOT_ADA_COMPLIANT_
hb - hose bibb (l or r) (not ada compliant)
0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
JH26___26__JUNIOR_RIM_HEIGHT__STANDARD___NOT_ADA_COMPLIANT_
jh26 - 26" junior rim height (standard) (not ada compliant)
0
JH30___30__JUNIOR_RIM_HEIGHT
jh30 - 30" junior rim height
0
JH32___32__JUNIOR_RIM_HEIGHT
jh32 - 32" junior rim height
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
3403-ES-2-H
PART_TYPE
part type
0
PBE___PUSHBUTTON_ELECTRONIC_METERING
pbe - pushbutton electronic metering
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
06/24/11
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SO___SENSOR_OPERATION
so - sensor operation
0
SO_BAT___SENSOR_OPERATION__BATTERY_
so-bat - sensor operation (battery)
0
SPX___16_GAGE_STAINLESS_STEEL_HOUSING__STANDARD_ON__ES_CONTOURED_BASE_UNITS__
spx - 16 gage stainless steel housing (standard on -es contoured base units.)
0
ST___SINGLE_TEMPERATURE_VALVE
st - single temperature valve
0
URL
url
http://www.acornengineering.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VP___VINYLCLAD_HOUSING_COLOR__BLACK__GRAY__WHITE___NOT_AVAILABLE_WITH__ES_CONTOURED_BASE_UNITS__
vp - vinylclad housing color (black, gray, white) (not available with -es contoured base units.)
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3403ES
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions