??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 3402
Bill of material
Model 3402
ORDERNO
Model 3402
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Bowl is 14 gage type 304 stainless steel with satin finish and has an integral backsplash and sprayhead. Heavy-duty S-clips securely anchor the backsplash to the wall. Sprayhead has self-draining, air-circulating soap holders.
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS
EG___ENVIRO_GLAZE_COLOR__BOWL_AND_SPRAYHEAD__SPECIFY_
eg - enviro-glaze color, bowl and sprayhead (specify)
0
FAMILY_NAME
family name
H___HAND_OPERATION
h - hand operation
0
HB___HOSE_BIBB__SPECIFY__LEFT_SIDE__RIGHT_SIDE__NOT_ADA_COMPLIANT__
hb - hose bibb, specify: left side, right side (not ada compliant.)
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
WFU
wfu
0
NAME
name
Model 3402
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions