??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3402
Bill of material
3401
ORDERNO
3401
VAR1___OFF_FLOOR__WALL_OUTLET__1_1_2__OD_TAIL_PIECE_PROVIDED_STANDARD_
1 - off-floor, wall outlet (1-1/2" od tail-piece provided standard)
1
VAR3402___ELLIPTICAL__TWO_STATION
3402 - elliptical, two station
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Bowl is 14 gage type 304 stainless steel with satin finish and has an integral backsplash and sprayhead. Heavy-duty S-clips securely anchor the backsplash to the wall. Sprayhead has self-draining, air-circulating soap holders.
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS
EG___ENVIRO_GLAZE_COLOR__BOWL_AND_SPRAYHEAD__SPECIFY_
eg - enviro-glaze color, bowl and sprayhead (specify)
0
H___HAND_OPERATION
h - hand operation
0
HB___HOSE_BIBB__SPECIFY__LEFT_SIDE__RIGHT_SIDE__NOT_ADA_COMPLIANT__
hb - hose bibb, specify: left side, right side (not ada compliant.)
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
JH31___31__JUNIOR_RIM_HEIGHT
jh31 - 31" junior rim height
0
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MODEL
model
3401
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
PPZ___PROGRAMMABLE_PIEZO_PUSH_BUTTON_ELECTRONIC_METERING
ppz - programmable piezo push button electronic metering
0
REVISED_DATE
revised date
12/06/2014
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SO___SENSOR_OPERATION
so - sensor operation
0
SO_BAT__SENSOR_OPERATION__BATTERIES_NOT_INCLUDED_
so-bat- sensor operation (batteries not included)
0
SPX___16_GAGE_STAINLESS_STEEL_HOUSING
spx - 16 gage stainless steel housing
0
ST___SINGLE_TEMPERATURE_VALVE
st - single temperature valve
0
URL
url
http://www.acorneng.com/uploads/fileLibrary/3401.pdf
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VP___VINYLCLAD_HOUSING_COLOR__BLACK__STANDARD___GRAY__WHITE
vp - vinylclad housing color: black (standard), gray, white
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3402
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions