??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Helvex
Description
Model 27
Bill of material
27
ORDERNO
27
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
9.84" Floor Drain With Round Grid One Outlet
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
http://www.helvex.com.mx/productos/fichas/27.pdf
FEATURES
features
Integrated Cesspool; Drain With Adjustable Grid; With Removable Grid; Double Drain Plate; Anticorrosive Paint Coating
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTALLATION_THREAD
installation thread
2" - 11 ½" NPSM
MANUFACTURER
manufacturer
Helvex
MASSUNIT
massunit
1
MODEL
model
27
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_DIAMETER
total diameter
7
TYPE_COMMENTS
type comments
Drains
URL
url
http://www.helvex.com.mx/contenido.php?producto=334
VENT_CONNECTION
vent connection
1
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model 27
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions