??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASI Doors
Description
Model 265
Bill of material
Model 265
ORDERNO
Model 265
A_WIDTH
a_width
8
ADDRESS
address
5848 North 95th Court, Milwaukee, WI 53225
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASI_LEGAL_DESCRIPTION
asi legal description
0
ASSEMBLY_CODE
assembly code
B_HEIGHT
b_height
9
C
c
4.875
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
5.542
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
E
e
6.083
F
f
4.083
FAMILY_NAME
family name
FIRE_RATING
fire rating
YES
FLAT_SHROUD
flat shroud
1
FRAME_DEPTH
frame depth
0.167
FRAME_MATERIAL
frame material
FRAME_WIDTH
frame width
0.667
FUNCTION
function
0
G
g
16.167
H
h
10.417
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
9
HOST
host
1
I
i
10.521
KEYNOTE
keynote
MANUFACTURER
manufacturer
ASI Doors, Inc.
MASSUNIT
massunit
1
MODEL
model
Cleanseal Doors Model
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPERATION
operation
PANEL_MATERIAL
panel material
PANEL_OFFSET_FROM_WALL
panel offset from wall
0.167
PANEL_OVERLAP
panel overlap
0.333
PANEL_ROLLER_MATERIAL
panel roller material
PANEL_THICKNESS
panel thickness
0.146
PHONE_NUMBER
phone number
1-800-558-7068
POWER_MOTOR_MATERIAL
power motor material
ROLLUP_BOTTOM_MATERIAL
rollup bottom material
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SHROUD_DEPTH
shroud depth
0.750
SHROUD_MATERIAL
shroud material
SLOPED_SHROUD
sloped shroud
1
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.asidoors.com
VERSION
version
2016
VISION_PANEL_MATERIAL
vision panel material
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
8
WINDOW_HEIGHT_OC
window height oc
6.500
NAME
name
Model 265
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions