??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 2141
Bill of material
2141-W-1-FM
ORDERNO
2141-W-1-FM
VAR1__OFF__FLOOR__WALL_OUTLET
1- off- floor, wall outlet
1
VAR2__ON_FLOOR__WALL_OUTLET
2- on floor, wall outlet
0
VAR3_5_GPF
3.5 gpf
0
ADA__18__ADA_INTEGRAL_SEAT_HEIGHT
ada- 18" ada integral seat height
0
CO1__CLEANOUT_WITH_O_RING_TO_NO_HUB_2_3_8__X_4____RM_MODELS_ONLY_
co1- cleanout with o-ring to no-hub 2-3/8" x 4" (-rm models only)
0
CO1_3__CLEANOUT_WITH_O_RING_TO_NO_HUB_2_3_8__X_3____RM_MODELS_ONLY_
co1-3- cleanout with o-ring to no-hub 2-3/8" x 3" (-rm models only)
0
COPYRIGHTED_BY
copyrighted by
ATS
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
1.25
DESCRIPTION
description
Siphon Jet Toilet
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM TEAM
EG__ENVIRO_GLAZE
eg- enviro-glaze
0
FG__14_GAGE
fg- 14 gage
0
FM__FRONT_MOUNT
fm- front mount
1
FTE__FLOOD_TROL_ELECTRONIC
fte- flood-trol electronic
0
FV__FLUSH_VALVE_MECHANICAL__N_A_FOR_ADA_
fv- flush valve mechanical (n/a for ada)
0
FVBO__FLUSH_VALVE_BY_OTHERS
fvbo- flush valve by others
0
FVC__FLUSH_VALVE_COVER_W__MECHANICAL_F_V___N_A_W__TOP_SUPPLY_
fvc- flush valve cover w/ mechanical f.v. (n/a w/ top supply)
0
FVCH__FLUSH_VALVE_COVER_W__HYDRAULIC_F_V__BUTTON__L_OR_R_
fvch- flush valve cover w/ hydraulic f.v. button (l or r)
0
FVH__FLUSH_VALVE_HYDRAULIC__N_A_W__TOP_SUPPLY_
fvh- flush valve hydraulic (n/a w/ top supply)
0
FVL__FLUSH_VALVE_W__ADA_LEVER_HANDLE
fvl- flush valve w/ ada lever handle
0
FVT__FLUSH_VALVE_THRU_WALL_CONNECTION
fvt- flush valve thru-wall connection
0
GW__GASKET_WASTE__STANDARD_ON__FM_BY_OPTIONAL_ON__RM_
gw- gasket waste (standard on -fm by optional on -rm)
0
HET__1_28_GPF
het- 1.28 gpf
0
HET__HIGH_EFFICIENCY_TOILET_DESIGN
het- high efficiency toilet design
0
HOST
host
5
HP__HIGH_POLISH_FINISH__EXTERIOR_ONLY_
hp- high polish finish (exterior only)
0
HS_OFLC_HINGED_SEAT__OPEN_FRONT_LESS_COVER
hs-oflc-hinged seat, open front less cover
0
HS_OFWC__HINGED_SEAT_OPEN_FRONT_WITH_COVER
hs-ofwc- hinged seat open front with cover
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
LPFS__LESS_PUNCH_FOR_HINGED_SEAT
lpfs- less punch for hinged seat
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MATERIAL
material
Type 304 Stainless Steel
MC__MOUNTING_CARRIER__6__BOLT_CENTERS_
mc- mounting carrier (6" bolt centers)
0
MODEL
model
2141-W-1-FM
MT__METAL_TEMPLATE
mt- metal template
0
MVCFV__TIME_TROL_ELECTRONIC_F_V___N_A_W__TOP_SUPPLY_
mvcfv- time-trol electronic f.v. (n/a w/ top supply)
0
PART_TYPE
part type
0
RM__REAR_MOUNT
rm- rear mount
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW__WALL_SLEEVE___RM_MODELS_ONLY_
sw- wall sleeve (-rm models only)
0
T__TOP__EXPOSED_
t- top (exposed)
0
TF__TIME_TROL_TRANSFORMER__UP_TO_12_SOLENOIDS_
tf- time-trol transformer (up to 12 solenoids)
0
ULF_1_6GPF
ulf 1.6gpf
0
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
W__WALL__CONCEALED_
w- wall (concealed)
1
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WO3__3__O_D__WASTE_P_TRAP__3_5GPF_ONLY_
wo3- 3" o.d. waste p-trap (3.5gpf only)
0
NAME
name
Model 2141
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions