??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 2140
Bill of material
2140-W-1-FM
ORDERNO
2140-W-1-FM
VAR1___OFF_FLOOR_WALL_OUTLET
1 - off-floor wall outlet
1
VAR2___ON_FLOOR__WALL_OUTLET
2 - on-floor, wall outlet
0
VAR3_5_GPF
3.5 gpf
0
ADA___ADA_COMPLIANT___18__INTEGRAL_SEAT_HEIGHT
ada - ada compliant - 18" integral seat height
0
ASSEMBLY_CODE
assembly code
D2010100
BL___BEDPAN_LUGS
bl - bedpan lugs
0
CO1___CLEANOUT_W__O_RING_CONNECTION_TO_NO_HUB_4_
co1 - cleanout w/ o-ring connection to no-hub 4"
0
CO1_3___CLEANOUT_W__O_RING_CONNECTION_TO_NO_HUB_3_
co1-3 - cleanout w/ o-ring connection to no-hub 3"
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
15
DESCRIPTION
description
Blowout Jet Toilet
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE_TOILET_INTERIOR__SPECIFY_COLOR_
eg - enviro-glaze toilet interior (specify color)
0
EG___ENVIRO_GLAZE__TOILET_EXTERIOR_ONLY__SPECIFY_COLOR_
eg - enviro-glaze: toilet exterior only (specify color)
0
FG___14_GAGE_HOUSING
fg - 14 gage housing
0
FM___FRONT_MOUNT
fm - front mount
1
FV___FLUSH_VALVE__MECHANICAL__N_A_FOR_ADA_
fv - flush valve, mechanical (n/a for ada)
0
FVBO___FLUSH_VALVE_BY_OTHERS
fvbo - flush valve by others
0
FVH___FLUSH_VALVE__HYDRAULIC__N_A_FOR_TOP_SUPPLY_
fvh - flush valve, hydraulic (n/a for top supply)
0
FVL___FLUSH_VALVE__ADA_LEVER_HANDLE
fvl - flush valve, ada lever handle
0
FVT___FLUSH_VALVE_THRU_WALL_CONNECTOR
fvt - flush valve thru wall connector
0
GW___GASKET_WASTE__STANDARD_ON_FM_BUT_OPTIONAL_ON_RM_
gw - gasket waste (standard on-fm but optional on-rm)
0
HET___HIGH_EFFICIENCY_TOILET
het - high efficiency toilet
0
HET_1_28_GPF
het 1.28 gpf
0
HOST
host
5
HP___HIGH_POLISH_FINISH__EXTERIOR_ONLY_
hp - high polish finish (exterior only)
0
HS_OFLC___HINGED_SEAT_OPEN_FRONT_LESS_COVER__N_A_WITH___2802_FLUSH_VALVE_COVER_
hs-oflc - hinged seat open front less cover (n/a with # 2802 flush valve cover)
0
HS_OFWC___HINGED_SEAT_W__COVER__N_A_WITH___2802_FLUSH_VALVE_COVER_
hs-ofwc - hinged seat w/ cover (n/a with # 2802 flush valve cover)
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
LPFS___LESS_PUNCH_FOR_HINGED_SEAT
lpfs - less punch for hinged seat
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MC___MOUNTING_CARRIER__6__BOLT_CENTERS____FM_MODELS_ONLY_
mc - mounting carrier (6" bolt centers) (-fm models only)
0
MODEL
model
2140-W-1-FM
MT___METAL_TEMPLATE
mt - metal template
0
MVCFV___TIME_TROL_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
mvcfv - time-trol flush valve (n/a for top supply)
0
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
26/05/2014
RM___REAR_MOUNT
rm - rear mount
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
T___TOP__EXPOSED_
t - top (exposed)
1
TF___TIME_TROL_TRANSFORMER
tf - time-trol transformer
0
ULF___1_6_GPF
ulf - 1.6 gpf
0
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
W___WALL__CONCEALED_
w - wall (concealed)
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 2140
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions