??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 2125-A
Bill of material
2125A-W-2-HSBJ
ORDERNO
2125A-W-2-HSBJ
VAR2_ON_FLOOR__WALL_OUTLET
2-on floor, wall outlet
1
VAR3__ON_FLOOR__FLOOR_OUTLET
3- on floor, floor outlet
0
VAR3_5_GPF
3.5 gpf
0
BL_BEDPAN_LUGS
bl-bedpan lugs
0
COPYRIGHTED_BY
copyrighted by
ATS
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
1.39583333333333
DESCRIPTION
description
Bariatric On-Floor Toilet
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG_ENVIRO_GLAZE_TOILET_EXTERIOR_ONLY__SPECIFY_COLOR
eg-enviro-glaze toilet exterior only, specify color
0
EG_ENVIRO_GLAZE_TOILET_INTERIOR
eg-enviro-glaze toilet interior
0
FLUSH_VALVE_LEFT
flush valve left
0
FLUSH_VALVE_RIGHT
flush valve right
1
FM__FRONT_MOUNT
fm- front mount
0
FT__FLOOD_TROL__N_A_W__TOP_SUPPLY_
ft- flood-trol (n/a w/ top supply)
0
FTA__FLOOD_TROL_AUTO_RESET__N_A_WITH_TOP_SUPPLY_
fta- flood-trol auto reset (n/a with top supply)
0
FTE__FLOOD_TROL_ELECTRONIC
fte- flood trol electronic
0
FVBO__FLUSH_VALVE_BY_OTHERS
fvbo- flush valve by others
0
FVC__FLUSH_VALVE_COVER_W_MECHANICAL_FV__N_A_FOR_ADA_
fvc- flush valve cover w/mechanical fv (n/a for ada)
0
FVCH__FLUSH_VALVE_COVER_W_HYDRAULIC_FV_BUTTON__L_OR_R_
fvch- flush valve cover w/hydraulic fv button (l or r)
0
FVH__FLUSH_VALVE__HYDRAULIC__N_A_FOR_TOP_SUPPLY_
fvh- flush valve, hydraulic (n/a for top supply)
0
FVL__FLUSH_VALVE__ADA_LEVER_HANDLE
fvl- flush valve, ada lever handle
0
FVT__FLUSH_THRU_WALL_CONNECTOR
fvt- flush thru wall connector
0
HET__1_28_GPF
het- 1.28 gpf
0
HET__HIGH_EFFICIENCY_TOILET_DESIGN
het- high efficiency toilet design
0
HOST
host
5
HSBJ__BIG_JOHN__HINGED_SEAT__OPEN_FRONT_LESS_COVER__1200LBS_RATED
hsbj- big john, hinged seat, open front less cover, 1200lbs rated
1
HSBJ__BIG_JOHN__HINGED_SEAT__OPEN_FRONT_WITH_COVER__1200LBS_RATED
hsbj- big john, hinged seat, open front with cover, 1200lbs rated
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
LPFS__LESS_PUNCH_FOR_HINGED_SEAT_17__FLOOD_RIM_AFF
lpfs- less punch for hinged seat 17" flood rim aff
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
2125A-W-2-HSBJ
PART_TYPE
part type
0
PE__PLAIN_END_TOILET_WASTE
pe- plain end toilet waste
0
PH__PAPER_HOLDER__ONLY_WITH__FVC_AND__FVCH_
ph- paper holder (only with -fvc and -fvch)
0
RM__REAR_MOUNT
rm- rear mount
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
T__TOP_SUPPLY__EXPOSED_
t- top supply (exposed)
0
TF__TRANSFORMER__FOR_MVCFV_
tf- transformer (for mvcfv)
0
TSC__TOILET_SHIPPING_COVER
tsc- toilet shipping cover
0
ULF__1_6_GPF
ulf- 1.6 gpf
0
URL
url
http://www.acorneng.com
VAC__ACORN_VAC_SYSTEM
vac- acorn vac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2010
W__WALL_SUPPLY__CONCEALED_
w- wall supply (concealed)
1
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WO3__3__O_D__WASTE_P_TRAP__3_5GPF_ONLY_
wo3- 3" o.d. waste p-trap (3.5gpf only)
0
WO3B__3_O_D__BELL_WASTE_CONNECTION
wo3b- 3"o.d. bell waste connection
0
NAME
name
Model 2125-A
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions