??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 2120
Bill of material
2120-T-3
ORDERNO
2120-T-3
VAR3___ON_FLOOR__FLOOR_OUTLET
3 - on-floor, floor outlet
1
VAR3_5_GPF
3.5 gpf
0
ADA___ADA_COMPLIANT_18___457MM__INTEGRAL_SEAT_HEIGHT
ada - ada compliant 18" (457mm) integral seat height
0
AMPERAGE
amperage
0
BCN___BLIND_CAP_NUTS
bcn - blind cap nuts
0
BL___BEDPAN_LUGS
bl - bedpan lugs
0
CN___CAP_NUTS__2___FOR_5_16__18_UNC_HARDWARE_BY_OTHERS_
cn - cap nuts (2) (for 5/16"-18 unc hardware by others)
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
15
DESCRIPTION
description
Siphon Jet Toilet - On Floor - Floor Outlet
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE_EXTERIOR_ONLY__SPECIFY_COLOR_
eg - enviro-glaze exterior only (specify color)
0
EG___ENVIRO_GLAZE_TOILET_INTERIOR__SPECIFY_COLOR_
eg - enviro-glaze toilet interior (specify color)
0
FG___14_GAGE_HOUSING
fg - 14 gage housing
0
FT___FLOOD_TROL__N_A_FOR_TOP_SUPPLY_
ft - flood-trol (n/a for top supply)
0
FTA___FLOOD_TROL__AUTO_RESET__N_A_FOR_TOP_SUPPLY_
fta - flood-trol, auto-reset (n/a for top supply)
0
FTE___FLOOD_TROL__ELECTRONIC
fte - flood-trol, electronic
0
FV___FLUSH_VALVE__MECHANICAL__N_A_FOR_ADA_
fv - flush valve, mechanical (n/a for ada)
0
FVBO___FLUSH_VALVE_BY_OTHERS
fvbo - flush valve by others
0
FVC___FLUSH_VALVE_COVER_W__MECHANICAL_F_V___N_A_FOR_ADA_
fvc - flush valve cover w/ mechanical f.v. (n/a for ada)
0
FVCH___FLUSH_VALVE_COVER_W__HYDRAULIC_F_V__PSH__BTN___L__R_
fvch - flush valve cover w/ hydraulic f.v. psh. btn. (l, r)
0
FVH___FLUSH_VALVE__HYDRAULIC__N_A_FOR_TOP_SUPPLY_
fvh - flush valve, hydraulic (n/a for top supply)
0
FVL___FLUSH_VALVE__ADA_LEVER_HANDLE
fvl - flush valve, ada lever handle
0
FVT___FLUSH_VALVE_THRU_WALL_CONNECTION
fvt - flush valve thru wall connection
0
HET___1_28_GPF
het - 1.28 gpf
0
HET___HIGH_EFFICIENCY_TOILET_DESIGN
het - high efficiency toilet design
0
HOST
host
5
HPS___HIGH_POLISH_INTEGRAL_SEAT
hps - high polish integral seat
0
HS_OFLC___HINGED_SEAT__OPEN_FRONT_LESS_COVER
hs-oflc - hinged seat, open front less cover
0
HS_OFWC___HINGED_SEAT_W_COVER
hs-ofwc - hinged seat w/cover
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
2120-T-3
MVCFV___TIME_TROL_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
mvcfv - time-trol flush valve (n/a for top supply)
0
PART_TYPE
part type
0
PE___PLAIN_END_TOILET_WASTE_2_3_8__IN_LIEU_OF_STANDARD_GASKET
pe - plain end toilet waste 2-3/8" in lieu of standard gasket
0
PFS___PUNCHED_FOR_SEAT_BY_OTHERS
pfs - punched for seat by others
0
PH___PAPER_HOLDER__AVAILABLE_ONLY_WITH__FVC_
ph - paper holder (available only with -fvc)
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
07/22/11
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
T___TOP_SUPPLY__EXPOSED_
t - top supply (exposed)
1
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF___120VAC_TO_24VAC_TRANSFORMER
tf - 120vac to 24vac transformer
0
TSC___TOILET_SHIPPING_COVER
tsc - toilet shipping cover
0
ULF___1_6_GPF
ulf - 1.6 gpf
0
URL
url
http://www.acornengineering.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VOLTAGE
voltage
0
W___WALL_SUPPLY__CONCEALED_
w - wall supply (concealed)
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WO3___3__OD_TOILET_WASTE_OUTLET__3_5_GPF_ONLY_
wo3 - 3" od toilet waste outlet (3.5 gpf only)
0
NAME
name
Model 2120
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions