??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 2115
Bill of material
2115-T-2
ORDERNO
2115-T-2
VAR3_5_GPF
3.5 gpf
0
ADA___ADA_COMPLIANT___18__INTEGRAL_SEAT_HEIGHT
ada - ada compliant - 18" integral seat height
0
ASSEMBLY_CODE
assembly code
D2010100
BCN___BLIND_CAP_NUTS__4_
bcn - blind cap nuts (4)
0
BL___BEDPAN_LUGS
bl - bedpan lugs
0
CN___CAP_NUTS__4_
cn - cap nuts (4)
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
15
DESCRIPTION
description
Siphon Jet Toilet - On-Floor
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE_TOILET_INTERIOR__SPECIFY_COLOR_
eg - enviro-glaze toilet interior (specify color)
0
EG___ENVIRO_GLAZE__TOILET_EXTERIOR_ONLY__SPECIFY_COLOR_
eg - enviro-glaze: toilet exterior only (specify color)
0
FG___14_GAGE_HOUSING
fg - 14 gage housing
0
FT___FLOOD_TROL__N_A_FOR_TOP_SUPPLY_
ft - flood-trol (n/a for top supply)
0
FTA___FLOOD_TROL_AUTO_RESET__N_A_FOR_TOP_SUPPLY_
fta - flood-trol auto-reset (n/a for top supply)
0
FTE___FLOOD_TROL__ELECTRONIC
fte - flood-trol, electronic
0
FV___FLUSH_VALVE__MECHANICAL__N_A_FOR_ADA_
fv - flush valve, mechanical (n/a for ada)
0
FVBO___FLUSH_VALVE_BY_OTHERS
fvbo - flush valve by others
0
FVH___FLUSH_VALVE__HYDRAULIC__N_A_FOR_TOP_SUPPLY_
fvh - flush valve, hydraulic (n/a for top supply)
0
FVL___FLUSH_VALVE__ADA_LEVER_HANDLE
fvl - flush valve, ada lever handle
0
FVT___FLUSH_VALVE_THRU_WALL_CONNECTOR
fvt - flush valve thru wall connector
0
HET___HIGH_EFFICIENCY_TOILET_DESIGN
het - high efficiency toilet design
0
HET_1_28_GPF
het 1.28 gpf
0
HOST
host
5
HPS___HIGH_POLISH_INTEGRAL_SEAT
hps - high polish integral seat
0
HS_OFLC___HINGED_SEAT__OPEN_FRONT_LESS_COVER
hs-oflc - hinged seat, open front less cover
0
HS_OFWC___HINGED_SEAT_W_COVER
hs-ofwc - hinged seat w/cover
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
2115-T-2
MVCFV___TIME_TROL_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
mvcfv - time-trol flush valve (n/a for top supply)
0
PART_TYPE
part type
0
PE___PLAIN_END_WASTE_EXTENDED_3__BEYOND_REAR_OF_FIXTURE
pe - plain end waste extended 3" beyond rear of fixture
0
PFS___PUNCHED_FOR_SEAT_BY_OTHERS
pfs - punched for seat by others
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
22/05/2014
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
T___TOP__EXPOSED_
t - top (exposed)
1
TF___TRANSFORMER__120VAC_TO_24_VAC
tf - transformer, 120vac to 24 vac
0
TSC___TOILET_SHIPPING_COVER
tsc - toilet shipping cover
0
ULF_1_6_GPF
ulf 1.6 gpf
0
URL
url
http://www.acorneng.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2010
W___WALL__CONCEALED_
w - wall (concealed)
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 2115
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions