??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 2100
Bill of material
2100-W-1
ORDERNO
2100-W-1
VAR3_5_GPF
3.5 gpf
0
VAR3395___TOILET_ANCHORING_ASSEMBLY
3395 - toilet anchoring assembly
0
ADA___ADA_COMPLIANT___18__INTEGRAL_SEAT_HEIGHT
ada - ada compliant - 18" integral seat height
0
AMPERAGE
amperage
0
ASSEMBLY_CODE
assembly code
D2010110
BCN___BLIND_CAP_NUTS_3
bcn - blind cap nuts 3
0
BL___BEDPAN_LUGS
bl - bedpan lugs
0
CN___CAP_NUT__3_
cn - cap nut (3)
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
15
DESCRIPTION
description
Blowout Jet Toilet - Off-Floor
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE_EXTERIOR_ONLY__SPECIFY_COLOR_
eg - enviro-glaze exterior only (specify color)
0
EG___ENVIRO_GLAZE_TOILET_INTERIOR__SPECIFY_COLOR_
eg - enviro-glaze toilet interior (specify color)
0
FG___14_GAGE_HOUSING
fg - 14 gage housing
0
FT___FLOOD_TROL__N_A_FOR_TOP_SUPPLY_
ft - flood-trol (n/a for top supply)
0
FTA___FLOOD_TROL_AUTO_RESET__N_A_FOR_TOP_SUPPLY_
fta - flood-trol auto-reset (n/a for top supply)
0
FTE___FLOOD_TROL__ELECTRONIC
fte - flood-trol, electronic
0
FV___FLUSH_VALVE__MECHANICAL__N_A_FOR_ADA_
fv - flush valve, mechanical (n/a for ada)
0
FVBO___FLUSH_VALVE_BY_OTHERS
fvbo - flush valve by others
0
FVH___FLUSH_VALVE__HYDRAULIC__N_A_FOR_TOP_SUPPLY_
fvh - flush valve, hydraulic (n/a for top supply)
0
FVL___FLUSH_VALVE__ADA_LEVER_HANDLE
fvl - flush valve, ada lever handle
0
FVT___FLUSH_VALVE_THROUGH_WALL_CONNECTOR
fvt - flush valve through wall connector
0
HET___1_28_GPF
het - 1.28 gpf
0
HET___HIGH_EFFICIENCY_TOILET_DESIGN
het - high efficiency toilet design
0
HOST
host
5
HPS___HIGH_POLISH_INTEGRAL_SEAT
hps - high polish integral seat
0
HS_OFLC___HINGED_SEAT_OPEN_FRONT_LESS_COVER__N_A_WITH___2802_FLUSH_VALVE_COVER_
hs-oflc - hinged seat open front less cover (n/a with # 2802 flush valve cover)
0
HS_OFWC___HINGED_SEAT_W__COVER__N_A_WITH___2802_FLUSH_VALVE_COVER_
hs-ofwc - hinged seat w/ cover (n/a with # 2802 flush valve cover)
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
2100-W-1
MVCFV___TIME_TROL_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
mvcfv - time-trol flush valve (n/a for top supply)
0
OMNICLASS_NUMBER
omniclass number
23.45.05.21.11.11
OMNICLASS_TITLE
omniclass title
Water Operated Water Closets
PART_TYPE
part type
0
PE___PLAIN_END_WASTE_EXTENDED_3__BEYOND_REAR_OF_FIXTURE
pe - plain end waste extended 3" beyond rear of fixture
0
PFS___PUNCHED_FOR_SEAT_BY_OTHERS
pfs - punched for seat by others
0
PHONE__
phone #
626-336-4561
REVISED_DATE
revised date
22/05/2014
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
T___TOP_SUPPLY__EXPOSED_
t - top supply (exposed)
0
TF___120VAC_TO_24VAC_TRANSFORMER
tf - 120vac to 24vac transformer
0
TSC___TOILET_SHIPPING_COVER
tsc - toilet shipping cover
0
ULF___1_6_GPF
ulf - 1.6 gpf
0
URL
url
http://www.acorneng.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VOLTAGE
voltage
0
W___WALL_SUPPLY__CONCEALED_
w - wall supply (concealed)
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 2100
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions