??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASI Doors
Description
Model 209
Bill of material
Model 209
ORDERNO
Model 209
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
Metal
ASSEMBLY_CODE
assembly code
B2030410
BUILD_WIDTH_IN_CLEAR
build width in clear
20
CATEGORY
category
CONSTRUCTION_TYPE
construction type
CONSTRUCTION_TYPE_ID
construction type id
MDOOR
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
1
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOOR_THICKNESS
door thickness
0.250
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
1
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0.652
HEIGHT
height
6.500
HIC
hic
15
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.30.10.17.27
OMNICLASS_TITLE
omniclass title
Coiling Doors
OPERATION
operation
PANEL_MATERIAL
panel material
PANEL_NO_VISION_GLASS
panel no vision glass
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SHROUD_MATERIAL
shroud material
SIDE_FRAME
side frame
17.771
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
1.534
THICKNESS
thickness
0.167
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
2016
VISION
vision
4.500
VISION_GLASS_PANEL
vision glass panel
1
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
8
NAME
name
Model 209
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions