??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1953
Bill of material
1953-1
ORDERNO
1953-1
VAR3___AIR_CONTROL__SINGLE_TEMP
3 - air-control, single temp
0
VAR4___AIR_CONTROL__H_C
4 - air-control, h&c
0
VAR9___WITHOUT_VALVES
9 - without valves
0
COPYRIGHTED_BY
copyrighted by
ATS
COST
cost
0
CSG___CENTERSET_WITH_GOOSENECK_SPOUT_AND_WRIST_BLADE_HANDLES
csg - centerset with gooseneck spout and wrist blade handles
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
18" Lavatory - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
DMS___DECK_MOUNTED_SPOUT__1_4_GPM
dms - deck mounted spout, 1.4 gpm
0
EE___ELBOW_ENCLOSURE
ee - elbow enclosure
0
EG___ENVIRO_GLAZE_COLOR
eg - enviro-glaze color
0
FG___14_GAGE_HOUSING
fg - 14 gage housing
0
GE___GRID_STRAINER_W__CLOSE_ELBOW_1_1_4_
ge - grid strainer w/ close elbow 1-1/4"
0
GT___GRID_STRAINER_W__TAILPIECE_1_1_4_
gt - grid strainer w/ tailpiece 1-1/4"
0
H1___SINGLE_HOLE_CENTERED
h1 - single hole centered
0
H24___TWO_HOLES_4__CENTERSET
h24 - two holes 4" centerset
0
H28___TWO_HOLES_8__CENTERSET
h28 - two holes 8" centerset
0
H38___THREE_HOLES_8__CENTERSET
h38 - three holes 8" centerset
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
M___METERING
m - metering
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MH___METERING_HOT_SIDE_ONLY
mh - metering hot side only
0
MODEL
model
1953-1
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC2___TIME_TROL___HOT___COLD
mvc2 - time-trol - hot & cold
0
OF___LAVATORY_OVERFLOW
of - lavatory overflow
0
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TE___TRAP_ENCLOSURE
te - trap enclosure
0
TPT___TUBULAR_P_TRAP_1_1_4__X_1_1_2_
tpt - tubular p-trap 1-1/4" x 1-1/2"
0
TYPE_COMMENTS
type comments
Dura-Ware
URL
url
http://www.acornengineering.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 1953
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions