??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1950
Bill of material
1951-1
ORDERNO
1951-1
VAR03___AIR_CONTROL__SINGLE_TEMP__NON_METERING
03 - air-control, single temp, non-metering
0
VAR03_M___AIR_CONTROL__SINGLE_TEMP__METERING
03-m - air-control, single temp, metering
0
VAR04___AIR_CONTROL__H_C__NON_METERING
04 - air-control, h&c, non-metering
0
VAR04_M___AIR_CONTROL__H_C__METERING
04-m - air-control, h&c, metering
0
VAR9___WITHOUT_VALVES
9 - without valves
0
AB___ANGLE_BRACES
ab - angle braces
0
ASSEMBLY_CODE
assembly code
D2010310
BRS___BRASS_BODY_VALVE
brs - brass body valve
0
COST
cost
0
CSG___CENTERSET_WITH_GOOSENECK_SPOUT_AND_WRIST_BLADE_HANDLES
csg - centerset with gooseneck spout and wrist blade handles
0
CSS___CENTERSET_WITH_SPOUT
css - centerset with spout
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
33
DESCRIPTION
description
18" Rectangular Lavatory
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
DMS___DECK_MOUNTED_SPOUT__1_4_GPM
dms - deck mounted spout, 1.4 gpm
0
EE___ELBOW_ENCLOSURE
ee - elbow enclosure
0
EG___ENVIRO_GLAZE_COLOR
eg - enviro-glaze color
0
FG___14_GAGE_HOUSING
fg - 14 gage housing
0
GE___GRID_STRAINER_W__CLOSE_ELBOW_1_1_4_
ge - grid strainer w/ close elbow 1-1/4"
0
GT___GRID_STRAINER_W__TAILPIECE_1_1_4_
gt - grid strainer w/ tailpiece 1-1/4"
0
H1___SINGLE_HOLE_CENTERED
h1 - single hole centered
0
H24___TWO_HOLES_4__CENTERSET
h24 - two holes 4" centerset
0
H28___TWO_HOLES_8__CENTERSET__WILL_ELIMINATE_SOAP_DEPRESSION_
h28 - two holes 8" centerset (will eliminate soap depression)
0
H38___THREE_HOLES_8__CENTERSET__WILL_ELIMINATE_SOAP_DEPRESSION_
h38 - three holes 8" centerset (will eliminate soap depression)
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
IS___INTEGRAL_SHELF
is - integral shelf
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MH___METERING_HOT_SIDE_ONLY
mh - metering hot side only
0
MODEL
model
1951-1
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC2___TIME_TROL___HOT___COLD
mvc2 - time-trol - hot & cold
0
OF___LAVATORY_OVERFLOW
of - lavatory overflow
0
PART_TYPE
part type
0
PPZ1___PROGRAMMABLE_PIEZO_PUSHBUTTON__SINGLE_TEMPERATURE_ONLY_
ppz1 - programmable piezo pushbutton (single temperature only)
0
PPZ2___PROGRAMMABLE_PIEZO_BUTTON__HOT_AND_COLD_
ppz2 - programmable piezo button (hot and cold)
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TE___TRAP_ENCLOSURE
te - trap enclosure
0
TPT___TUBULAR_P_TRAP_1_1_4__X_1_1_2_
tpt - tubular p-trap 1-1/4" x 1-1/2"
0
TYPE_COMMENTS
type comments
Dura-Ware
URL
url
http://www.acornengineering.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 1950
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions