??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1821
Bill of material
1821
ORDERNO
1821
VAR1821_SURFACE_MOUNTED_SHELF
1821 surface mounted shelf
1
AMPERAGE
amperage
0
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Surface Mounted Shelf
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ACORN BIM DESIGN TEAM
HOST
host
5
HW_CONNECTION
hw connection
0
MANUFACTURER
manufacturer
ACORN
MASSUNIT
massunit
1
MODEL
model
1821
OMNICLASS_NUMBER
omniclass number
23.40.00.00
OMNICLASS_TITLE
omniclass title
Equipment and Furnishings
PART_TYPE
part type
0
PHONE_
phone#
1.800.488.8999
REVISED_DATE
revised date
07/26/16
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SIZE__WIDTH
size width
16
SIZE_DEPTH
size depth
4
SIZE_LENGTH
size length
2.6
TEMPERED_WATER_CONNECTION
tempered water connection
0
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
0
NAME
name
Model 1821
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions