??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 1736ADA-A
Bill of material
1736ADA-A
ORDERNO
1736ADA-A
VAR09___PUNCHED_FOR_VALVE_BY_OTHERS__SPECIFY_PUNCHING_
09 - punched for valve by others (specify punching)
0
VAR3_M___AIR_CONTROL_METERING__SINGLE_TEMPERATURE
3-m - air-control metering, single temperature
0
VAR4_M__AIR_CONTROL_METERING__H_C
4-m- air-control metering, h&c
0
VAR8MV___ASSE_COMPLIANT_T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE_W__SINGLE_TEMP_METERING_VALVE___LEVER_HANDLE
8mv - asse compliant t/p temperature-pressure balancing mixing valve w/ single-temp metering valve & lever handle
0
AMPERAGE
amperage
0
ASSEMBLY_CODE
assembly code
D2010710
CHV___CLOSURE_HORIZONTAL___TF_
chv - closure horizontal (-tf)
0
CHV___CLOSURE_VERTICAL___L___R___C___AL___AR_
chv - closure vertical (-l, -r, -c, -al, -ar)
0
CHW___CLOSURE_WALL_PANEL___L___R_
chw - closure wall panel (-l, -r)
0
COST
cost
0
CSH___CONICAL_SHOWERHEAD
csh - conical showerhead
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
72
DESCRIPTION
description
Cabinet Shower - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1 - electronic valve system - single temp
0
EVS2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD
evs2 - electronic valve system - hot & cold
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system w/ piezo pushbutton
0
EVSP2___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTONS
evsp2 - electronic valve system w/ piezo pushbuttons
0
F___FLOW_CONTROL__MUST_SPECIFY___SHOWERHEAD_ONLY___1_4_GPM__1_6_GPM__2_0_GPM_
f - flow control, must specify: (showerhead only) (1.4 gpm, 1.6 gpm, 2.0 gpm)
0
FH___FIXED_HEAD_AT_48__IN_LIEU_OF_HAND_SHOWER
fh - fixed head at 48" in lieu of hand shower
0
FSS___FOLDING_SEAT__STAINLESS_STEEL
fss - folding seat, stainless steel
0
GBC___GRAB_BAR_W__CLOSURE_PLATE__N_A_ON_24__VERTICAL_GB_
gbc - grab bar w/ closure plate (n/a on 24" vertical gb)
0
HAC___CLOSURE_HORIZONTAL_ANGLED___AL___AR___TSW_
hac - closure horizontal angled (-al, -ar, -tsw)
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
LFS___LESS_FIXED_SEAT
lfs - less fixed seat
0
LGB___LESS_GRAB_BAR__REFER_TO_LOCAL_CODE___TWO_WALL_GB__24__VERTICAL_GB_
lgb - less grab bar (refer to local code) (two-wall gb, 24" vertical gb)
0
LRD___LESS_RECESSED_SOAP_DISH
lrd - less recessed soap dish
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MD___MODESTY_DOOR__NOT_ADA___HINGED_LEFT__HINGED_RIGHT_
md - modesty door (not ada) (hinged left, hinged right)
0
MODEL
model
1736ADA-A
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC2___TIME_TROL___HOT___COLD
mvc2 - time-trol - hot & cold
0
NO_EXTERIOR_WALLS_POLISHED
no exterior walls polished
0
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PBH___HEMISPHERICAL_PUSHBUTTON
pbh - hemispherical pushbutton
0
PHONE_
phone#
626-336-4561
PWB___POLISHED_EXTERIOR_WALL_BACK
pwb - polished exterior wall back
0
PWL___POLISHED_EXTERIOR_WALL_LEFT
pwl - polished exterior wall left
0
PWR___POLISHED_EXTERIOR_WALL_RIGHT
pwr - polished exterior wall right
0
PYY___PENAL_LOCKABLE_UNIVERSAL_BALL_JOINT
pyy - penal lockable universal ball joint
0
PZZ___PENAL_LOCKABLE_UP_DOWN_JOINT
pzz - penal lockable up-down joint
0
REVISED_DATE
revised date
01/16/12
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SLL___SHOWER_LOCATION_LEFT
sll - shower location left
0
SLR___SHOWER_LOCATION_RIGHT
slr - shower location right
0
SRCH___SUICIDE_RESISTANT_CONICAL_HANDLE___8_T_P_VALVE_ONLY__HANDLE_NEGATES_ADA_COMPLIANCE_
srch - suicide resistant conical handle (-8 t/p valve only, handle negates ada compliance)
0
STC___SLOPING_TOP_CLOSURE
stc - sloping top closure
0
SW___WALL_SLEEVE__THICKNESS________TYPE__CONCRETE__BLOCK__VENT_GRILLE__VALVE_SUPPLIES_
sw - wall sleeve (thickness: ___) (type: concrete, block, vent grille, valve supplies)
0
TA___THRESHOLD_ANCHORS
ta - threshold anchors
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF___120VAC_TO_24VAC_TRANSFORMER__MVC_OPTION_ONLY_
tf - 120vac to 24vac transformer (mvc option only)
0
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VG___VENT_GRILLE__8_3_4__X_8_3_4___1_4__SQUARE_PUNCHED_HOLES_PROVIDING_20_SQ__INCHES_FREE_AREA___LEFT_WALL__RIGHT_WALL__BACK_WALL_
vg - vent grille, 8-3/4" x 8-3/4" (1/4" square punched holes providing 20 sq. inches free area) (left wall, right wall, back wall)
0
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 1736ADA-A
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions