??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 1730
Bill of material
Model 1730
ORDERNO
Model 1730
VAR_1____AUXILIARY_HAND_HELD_DRENCH_HOSE_WITH_A_SELF_CLOSING_VALVE__USE_MODEL_S0441_
"1" - auxiliary hand-held drench hose with a self-closing valve (use model s0441)
0
VAR3___AIR_CONTROL__SINGLE_TEMPERATURE
3 - air-control, single temperature
0
VAR4___AIR_CONTROL__H_C
4 - air-control, h&c
0
VAR8___ASSE_COMPLIANT_T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE_W__VANDAL_RESISTANT_REAR_MOUNTED_LEVER_HANDLE__CHASE_WALL_ONLY_
8 - asse compliant t/p temperature-pressure balancing mixing valve w/ vandal resistant rear mounted lever handle (chase wall only)
0
VAR8MV___ASSE_COMPLIANT_T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE_W__SINGLE_TEMP_METERING_VALVE___LEVER_HANDLE__CHASE_WALL_ONLY_
8mv - asse compliant t/p temperature-pressure balancing mixing valve w/ single-temp metering valve & lever handle (chase wall only)
0
VAR9___PUNCHED_FOR_VALVE_BY_OTHERS__SPECIFY_PUNCHING_
9 - punched for valve by others (specify punching)
0
AMPERAGE
amperage
0
ASSEMBLY_CODE
assembly code
D2010710
CATEGORY
category
CHV___CLOSURE_HORIZONTAL___TF_
chv - closure horizontal (-tf)
0
CHV___CLOSURE_VERTICAL___L___R___C___AL___AR_
chv - closure vertical (-l, -r, -c, -al, -ar)
0
COST
cost
0
CSH___CONICAL_SHOWER_HEAD__1_4_GPM__1_6_GPM__2_0_GPM_
csh - conical shower head (1.4 gpm, 1.6 gpm, 2.0 gpm)
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
55.250
DESCRIPTION
description
Cabinet Shower
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE__SPECIFY_COLOR
eg - enviro-glaze, specify color
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1 - electronic valve system - single temp
0
EVS2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD
evs2 - electronic valve system - hot & cold
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system w/ piezo pushbutton
0
EVSP2___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTONS
evsp2 - electronic valve system w/ piezo pushbuttons
0
F___FLOW_CONTROL__MUST_SPECIFY__1_4_GPM__1_6_GPM__2_0_GPM
f - flow control, must specify: 1.4 gpm, 1.6 gpm, 2.0 gpm
0
FAMILY_NAME
family name
FG___14_GAGE_CABINET
fg - 14 gage cabinet
0
HAC___CLOSURE_HORIZONTAL_ANGLED___AL___AR___TSW_
hac - closure horizontal angled (-al, -ar, -tsw)
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
IC___INSIDE_CAULK_WASTE
ic - inside caulk waste
0
KD___KNOCK_DOWN_CABINET
kd - knock-down cabinet
0
KEYNOTE
keynote
LVG___LESS_VENT_GRILLE
lvg - less vent grille
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MATERIAL
material
MD___MODESTY_DOOR__HINGED_LEFT__HINGED_RIGHT_
md - modesty door (hinged left, hinged right)
0
MODEL
model
1730
MT___METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
mt - metal template (only 1 required per project)
0
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC2___TIME_TROL___HOT___COLD
mvc2 - time-trol - hot & cold
0
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PBH___HEMISPHERICAL_PUSHBUTTON
pbh - hemispherical pushbutton
0
PHONE_
phone#
626-336-4561
PT___INTEGRAL_P_TRAP_WASTE
pt - integral p-trap waste
0
PYY___PENAL_LOCKABLE_UNIVERSAL_BALL_JOINT
pyy - penal lockable universal ball joint
0
PZZ___PENAL_LOCKABLE_UP_DOWN_JOINT
pzz - penal lockable up-down joint
0
RD___RECESSED_SOAP_DISH
rd - recessed soap dish
0
REVISED_DATE
revised date
01/23/12
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SR___SHOWER_RECEPTOR
sr - shower receptor
0
SRCH___SUICIDE_RESISTANT_CONICAL_HANDLE__WITH__8_T_P_VALVE_ONLY_
srch - suicide resistant conical handle (with -8 t/p valve only)
0
STC___SLOPING_TOP_CLOSURE
stc - sloping top closure
0
SW___WALL_SLEEVE
sw - wall sleeve
0
TA___THRESHOLD_ANCHORS
ta - threshold anchors
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF___120VAC_TO_24VAC_TRANSFORMER__MVC_OPTION_ONLY_
tf - 120vac to 24vac transformer (mvc option only)
0
TW1___THRU_WALL_WASTE_CONNECTION_WITH_P_TRAP___CLEANOUT
tw1 - thru-wall waste connection with p-trap & cleanout
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 1730
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions