??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 1707
Bill of material
Model 1707
ORDERNO
Model 1707
VAR1_OFF_FLOOR__WALL_OUTLET
1-off floor, wall outlet
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CFR_CONTINUOUS_FLUSHING_RIM
cfr-continuous flushing rim
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Straddle-Washout Urinal-ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS
EG_ENVIRO_GLAZE__STANDARD_COLOUR_AS_SELECTED_
eg-enviro-glaze (standard colour as selected)
0
FAMILY_NAME
family name
FG_14_GAUGE_CABINET
fg-14-gauge cabinet
0
FVT_FLUSH_VALVE_THROUGH_WALL_CONNECTOR
fvt-flush valve through wall connector
1
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
1707-W-1
MT_METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
mt-metal template (only 1 required per project)
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SPECIFICATIONS
specifications
Penal Ware-Straddle-Washout Urinal-ADA compliant
SW_GALVANIZED_STEEL_WALL_SLEEVE_FOR_FIXTURE
sw-galvanized steel wall sleeve for fixture
0
TF_120VAC_TO_24VAC_TRANSFORMER
tf-120vac to 24vac transformer
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acornengineering.com
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 1707
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions