??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model 1700
Bill of material
Model 1700
ORDERNO
Model 1700
VAR1___OFF_FLOOR__WALL_OUTLET
1 - off-floor, wall outlet
1
VAR1700___BLOWOUT_JET_URINAL
1700 - blowout jet urinal
1
VAR3_5_GPF
3.5 gpf
1
ASSEMBLY_CODE
assembly code
D2010210
CATEGORY
category
CFR___CONTINOUS_FLUSHING_RIM
cfr - continous flushing rim
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
24.000
DESCRIPTION
description
Blowout Jet Urinal
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS
EG___ENVIRO_GLAZE_COLOR__SPECIFY_
eg - enviro-glaze color, specify:
0
EVSFV___ELECTRONIC_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
evsfv - electronic flush valve (n/a for top supply)
0
EVSPFV___ELECTRONIC_FLUSH_VALVE_W__PIEZO_PUSHBUTTON__N_A_FOR_TOP_SUPPLY_
evspfv - electronic flush valve w/ piezo pushbutton (n/a for top supply)
0
FAMILY_NAME
family name
FG___12_GAGE_HOUSING
fg - 12 gage housing
0
FV___FLUSH_VALVE__MECHANICAL__N_A_FOR_ADA_
fv - flush valve, mechanical (n/a for ada)
0
FVBO___FLUSH_VALVE_BY_OTHERS
fvbo - flush valve by others
0
FVH___FLUSH_VALVE__HYDRAULIC__N_A_FOR_TOP_SUPPLY_
fvh - flush valve, hydraulic (n/a for top supply)
0
FVL___FLUSH_VALVE__ADA_LEVER_HANDLE
fvl - flush valve, ada lever handle
0
FVT___FLUSH_VALVE_THRU_WALL_CONNECTOR
fvt - flush valve thru wall connector
0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
1700-W-1
MT___METAL_TEMPLATE
mt - metal template
0
MVCFV___TIME_TROL_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
mvcfv - time-trol flush valve (n/a for top supply)
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
20/06/2014
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
T___TOP__EXPOSED_
t - top (exposed)
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF___TRANSFORMER__120VAC_TO_24_VAC
tf - transformer, 120vac to 24 vac
0
TYPE_COMMENTS
type comments
Penal-Ware
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 1700
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions